LMH6628QML

ACTIVE

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 550 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 9 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 85 2nd harmonic (dBc) 65 3rd harmonic (dBc) 74 Frequency of harmonic distortion measurement (MHz) 10
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 550 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 9 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 85 2nd harmonic (dBc) 65 3rd harmonic (dBc) 74 Frequency of harmonic distortion measurement (MHz) 10
CFP (NAC) 10 62.9285 mm² (— mm × — mm)
  • Available with Radiation Ensured 300 krad(Si)
  • Wide Unity Gain Bandwidth: 300MHz
  • Low Noise: 2nV/√Hz
  • Low Distortion: −65/−74dBc (10MHz)
  • Settling Time: 12ns to 0.1%
  • Wide Supply Voltage Range: ±2.5V to ±6V
  • High Output Current: ±85mA
  • Improved Replacement for CLC428

All trademarks are the property of their respective owners.

  • Available with Radiation Ensured 300 krad(Si)
  • Wide Unity Gain Bandwidth: 300MHz
  • Low Noise: 2nV/√Hz
  • Low Distortion: −65/−74dBc (10MHz)
  • Settling Time: 12ns to 0.1%
  • Wide Supply Voltage Range: ±2.5V to ±6V
  • High Output Current: ±85mA
  • Improved Replacement for CLC428

All trademarks are the property of their respective owners.

The LMH6628 is a high speed dual op amp that offers a traditional voltage feedback topology featuring unity gain stability and slew enhanced circuitry. The LMH6628's low noise and very low harmonic distortion combine to form a wide dynamic range op amp that operates from a single (5V to 12V) or dual (±5V) power supply.

Each of the LMH6628's closely matched channels provides a 300MHz unity gain bandwidth and low input voltage noise density (2nV/√Hz). Low 2nd/3rd harmonic distortion (−65/−74dBc at 10MHz) make the LMH6628 a perfect wide dynamic range amplifier for matched I/Q channels.

With its fast and accurate settling (12ns to 0.1%), the LMH6628 is also an excellent choice for wide dynamic range, anti-aliasing filters to buffer the inputs of hi resolution analog-to-digital converters. Combining the LMH6628's two tightly matched amplifiers in a single package reduces cost and board space for many composite amplifier applications such as active filters, differential line drivers/receivers, fast peak detectors and instrumentation amplifiers.

The LMH6628 is fabricated using Texas Instruments' VIP10 complimentary bipolar process.

To reduce design times and assist in board layout, the LMH6628 is supported by an evaluation board (LMH730036).

The LMH6628 is a high speed dual op amp that offers a traditional voltage feedback topology featuring unity gain stability and slew enhanced circuitry. The LMH6628's low noise and very low harmonic distortion combine to form a wide dynamic range op amp that operates from a single (5V to 12V) or dual (±5V) power supply.

Each of the LMH6628's closely matched channels provides a 300MHz unity gain bandwidth and low input voltage noise density (2nV/√Hz). Low 2nd/3rd harmonic distortion (−65/−74dBc at 10MHz) make the LMH6628 a perfect wide dynamic range amplifier for matched I/Q channels.

With its fast and accurate settling (12ns to 0.1%), the LMH6628 is also an excellent choice for wide dynamic range, anti-aliasing filters to buffer the inputs of hi resolution analog-to-digital converters. Combining the LMH6628's two tightly matched amplifiers in a single package reduces cost and board space for many composite amplifier applications such as active filters, differential line drivers/receivers, fast peak detectors and instrumentation amplifiers.

The LMH6628 is fabricated using Texas Instruments' VIP10 complimentary bipolar process.

To reduce design times and assist in board layout, the LMH6628 is supported by an evaluation board (LMH730036).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LMH6628QML Dual Wideband, Low Noise, Voltage Feedback Op Amp datasheet (Rev. B) May 2, 2013
* Radiation & reliability report LMH6628xFQMLV 300-krad TID Report May 14, 2012
* SMD LMH6628QML SMD 5962-02545 Jun 21, 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6628 PSPICE Model

SNOM132.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
CFP (NAC) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos