LMH6658

ACTIVE

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 140 BW at Acl (MHz) 270 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 700 Vn at flatband (typ) (nV√Hz) 11 Vn at 1 kHz (typ) (nV√Hz) 11 Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Features Integrated Clamps Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 84 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 45 2nd harmonic (dBc) 70 3rd harmonic (dBc) 57 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 140 BW at Acl (MHz) 270 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 700 Vn at flatband (typ) (nV√Hz) 11 Vn at 1 kHz (typ) (nV√Hz) 11 Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Features Integrated Clamps Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 84 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 45 2nd harmonic (dBc) 70 3rd harmonic (dBc) 57 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)

    VS = 5 V, TA = 25°C, RL = 100 Ω (Typical Values
    Unless Specified)

  • −3dB BW (AV = +1) 270 MHz
  • Supply Voltage Range 3 V to 12 V
  • Slew Rate, (VS = ±5 V) 700 V/µs
  • Supply Current 6.2 mA/amp
  • Output Current +80/−90 mA
  • Input Common-Mode Volt. 0.5 V Beyond V−, 1.7 V
    from V+
  • Output Voltage Swing (RL = 2 kΩ) 0.8 V from
    Rails
  • Input Voltage Noise 11 nV/√Hz
  • Input Current Noise 2.1 pA√Hz/
  • DG Error 0.03%
  • DP Error 0.10°
  • THD (5MHz) −55 dBc
  • Settling Time (0.1%) 37ns
  • Fully Characterized for 5 V, and ±5 V
  • Output Overdrive Recovery 18 ns
  • Output Short Circuit Protected(1)
  • No Output Phase Reversal With CMVR Exceeded

    VS = 5 V, TA = 25°C, RL = 100 Ω (Typical Values
    Unless Specified)

  • −3dB BW (AV = +1) 270 MHz
  • Supply Voltage Range 3 V to 12 V
  • Slew Rate, (VS = ±5 V) 700 V/µs
  • Supply Current 6.2 mA/amp
  • Output Current +80/−90 mA
  • Input Common-Mode Volt. 0.5 V Beyond V−, 1.7 V
    from V+
  • Output Voltage Swing (RL = 2 kΩ) 0.8 V from
    Rails
  • Input Voltage Noise 11 nV/√Hz
  • Input Current Noise 2.1 pA√Hz/
  • DG Error 0.03%
  • DP Error 0.10°
  • THD (5MHz) −55 dBc
  • Settling Time (0.1%) 37ns
  • Fully Characterized for 5 V, and ±5 V
  • Output Overdrive Recovery 18 ns
  • Output Short Circuit Protected(1)
  • No Output Phase Reversal With CMVR Exceeded

The LMH6657 and LMH6658 devices are low-cost operational amplifiers that operate from a single supply with input voltage range extending below the V−. Based on easy to use voltage feedback topology and boasting fast slew rate (700 V/µs) and high speed (140 MHz GBWP), the LMH6657 (Single) and LMH6658 (dual) can be used in high speed large signal applications. These applications include instrumentation, communication devices, set-top boxes, and so forth.

With a –3dB BW of 100 MHz (AV = +2) and DG & DP of 0.03% & 0.10° respectively, the LMH6657 and LMH6658 are well suited for video applications. The output stage can typically supply 80 mA into the load with a swing of about 1 V from either rail.

For Industrial applications, the LMH6657 and LMH6658 are excellent cost-saving choices. Input referred voltage noise is low and the input voltage can extend below V− to ease amplification of low level signals that could be at or near the system ground. With low distortion and fast settling, LMH6657 and LMH6658 can provide buffering for A/D and D/A applications.

The LMH6657 and LMH6658 versatility and ease of use is extended even further by offering these high slew rate, high-speed operational amplifiers in miniature packages such as SOT-23-5, SC70, SOIC-8, and VSSOP-8.

The LMH6657 and LMH6658 devices are low-cost operational amplifiers that operate from a single supply with input voltage range extending below the V−. Based on easy to use voltage feedback topology and boasting fast slew rate (700 V/µs) and high speed (140 MHz GBWP), the LMH6657 (Single) and LMH6658 (dual) can be used in high speed large signal applications. These applications include instrumentation, communication devices, set-top boxes, and so forth.

With a –3dB BW of 100 MHz (AV = +2) and DG & DP of 0.03% & 0.10° respectively, the LMH6657 and LMH6658 are well suited for video applications. The output stage can typically supply 80 mA into the load with a swing of about 1 V from either rail.

For Industrial applications, the LMH6657 and LMH6658 are excellent cost-saving choices. Input referred voltage noise is low and the input voltage can extend below V− to ease amplification of low level signals that could be at or near the system ground. With low distortion and fast settling, LMH6657 and LMH6658 can provide buffering for A/D and D/A applications.

The LMH6657 and LMH6658 versatility and ease of use is extended even further by offering these high slew rate, high-speed operational amplifiers in miniature packages such as SOT-23-5, SC70, SOIC-8, and VSSOP-8.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMH6657 and LMH6658 270-MHz Single Supply, Single and Dual Amplifiers datasheet (Rev. G) PDF | HTML Jul 31, 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730036 — Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMH6657 PSPICE Model

SNOM142.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LMH6658 PSpice Model

SNOM590.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LMH6658 TINA-TI Reference Design

SNOM589.TSC (2345 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LMH6658 TINA-TI Spice Model

SNOM588.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos