LMH6683

ACTIVE

Product details

Architecture Voltage FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 100 BW at Acl (MHz) 190 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 940 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 82 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 80 2nd harmonic (dBc) 66 3rd harmonic (dBc) 54 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 100 BW at Acl (MHz) 190 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 940 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 82 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 80 2nd harmonic (dBc) 66 3rd harmonic (dBc) 54 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)

    VS = ±5V, TA = 25°C, RL = 100Ω, A = +2 (Typical Values Unless Specified)

  • DG error 0.01%
  • DP error 0.08°
  • −3dB BW (A = +2) 190MHz
  • Slew rate (VS = ±5V) 940V/μs
  • Supply Current 6.5mA/amp
  • Output Current +80/−90mA
  • Input Common Mode Voltage 0.5V Beyond V−,1.7V from V+
  • Output Voltage Swing (RL = 2kΩ) 0.8V from Rails
  • Input Voltage Noise (100KHz) 12nV/√Hz

All trademarks are the property of their respective owners.

    VS = ±5V, TA = 25°C, RL = 100Ω, A = +2 (Typical Values Unless Specified)

  • DG error 0.01%
  • DP error 0.08°
  • −3dB BW (A = +2) 190MHz
  • Slew rate (VS = ±5V) 940V/μs
  • Supply Current 6.5mA/amp
  • Output Current +80/−90mA
  • Input Common Mode Voltage 0.5V Beyond V−,1.7V from V+
  • Output Voltage Swing (RL = 2kΩ) 0.8V from Rails
  • Input Voltage Noise (100KHz) 12nV/√Hz

All trademarks are the property of their respective owners.

The LMH6682 and LMH6683 are high speed operational amplifiers designed for use in modern video systems. These single supply monolithic amplifiers extend TI's feature-rich, high value video portfolio to include a dual and a triple version. The important video specifications of differential gain (± 0.01% typ.) and differential phase (±0.08 degrees) combined with an output drive current in each amplifier of 85mA make the LMH6682 and LMH6683 excellent choices for a full range of video applications.

Voltage feedback topology in operational amplifiers assures maximum flexibility and ease of use in high speed amplifier designs. The LMH6682/83 is fabricated in TI's VIP10 process. This advanced process provides a superior ratio of speed to quiescient current consumption and assures the user of high-value amplifier designs. Advanced technology and circuit design enables in these amplifiers a −3db bandwidth of 190MHz, a slew rate of 940V/μsec, and stability for gains of less than −1 and greater than +2.

The input stage design of the LM6682/83 enables an input signal range that extends below the negative rail. The output stage voltage range reaches to within 0.8V of either rail when driving a 2kΩ load. Other attractive features include fast settling and low distortion. Other applications for these amplifiers include servo control designs. These applications are sensitive to amplifiers that exhibit phase reversal when the inputs exceed the rated voltage range. The LMH6682/83 amplifiers are designed to be immune to phase reversal when the specified input range is exceeded. See . This feature makes for design simplicity and flexibility in many industrial applications.

The LMH6682 dual operational amplifier is offered in miniature surface mount packages, SOIC-8, and VSSOP-8. The LMH6683 triple amplifier is offered in SOIC-14 and TSSOP-14.

The LMH6682 and LMH6683 are high speed operational amplifiers designed for use in modern video systems. These single supply monolithic amplifiers extend TI's feature-rich, high value video portfolio to include a dual and a triple version. The important video specifications of differential gain (± 0.01% typ.) and differential phase (±0.08 degrees) combined with an output drive current in each amplifier of 85mA make the LMH6682 and LMH6683 excellent choices for a full range of video applications.

Voltage feedback topology in operational amplifiers assures maximum flexibility and ease of use in high speed amplifier designs. The LMH6682/83 is fabricated in TI's VIP10 process. This advanced process provides a superior ratio of speed to quiescient current consumption and assures the user of high-value amplifier designs. Advanced technology and circuit design enables in these amplifiers a −3db bandwidth of 190MHz, a slew rate of 940V/μsec, and stability for gains of less than −1 and greater than +2.

The input stage design of the LM6682/83 enables an input signal range that extends below the negative rail. The output stage voltage range reaches to within 0.8V of either rail when driving a 2kΩ load. Other attractive features include fast settling and low distortion. Other applications for these amplifiers include servo control designs. These applications are sensitive to amplifiers that exhibit phase reversal when the inputs exceed the rated voltage range. The LMH6682/83 amplifiers are designed to be immune to phase reversal when the specified input range is exceeded. See . This feature makes for design simplicity and flexibility in many industrial applications.

The LMH6682 dual operational amplifier is offered in miniature surface mount packages, SOIC-8, and VSSOP-8. The LMH6683 triple amplifier is offered in SOIC-14 and TSSOP-14.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMH6682/;83 190MHz Single Supply, Dual & Triple Op Amps datasheet (Rev. A) Apr 1, 2013
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML Jul 17, 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos