LMH6715

ACTIVE

Dual Wideband Video Op Amp

Product details

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 480 BW at Acl (MHz) 480 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.8 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 70 2nd harmonic (dBc) 60 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 20
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 480 BW at Acl (MHz) 480 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.8 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 70 2nd harmonic (dBc) 60 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 20
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • TA = 25°C, RL = 100Ω, Typical Values Unless Specified.
  • Very Low Diff. Gain, Phase: 0.02%, 0.02°
  • Wide Bandwidth: 480MHz (AV = +1V/V); 400MHz (AV = +2V/V)
  • 0.1dB Gain Flatness to 100MHz
  • Low Power: 5.8mA/Channel
  • −70dB Channel-to-Channel Crosstalk (10MHz)
  • Fast Slew Rate: 1300V/μs
  • Unity Gain Stable
  • Improved Replacement for CLC412

All trademarks are the property of their respective owners.

  • TA = 25°C, RL = 100Ω, Typical Values Unless Specified.
  • Very Low Diff. Gain, Phase: 0.02%, 0.02°
  • Wide Bandwidth: 480MHz (AV = +1V/V); 400MHz (AV = +2V/V)
  • 0.1dB Gain Flatness to 100MHz
  • Low Power: 5.8mA/Channel
  • −70dB Channel-to-Channel Crosstalk (10MHz)
  • Fast Slew Rate: 1300V/μs
  • Unity Gain Stable
  • Improved Replacement for CLC412

All trademarks are the property of their respective owners.

The LMH6715 combines TI's VIP10 high speed complementary bipolar process with TI's current feedback topology to produce a very high speed dual op amp. The LMH6715 provides 400MHz small signal bandwidth at a gain of +2V/V and 1300V/μs slew rate while consuming only 5.8mA per amplifier from ±5V supplies.

The LMH6715 offers exceptional video performance with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving up to four back terminated 75Ω loads. The LMH6715 also offers a flat gain response of 0.1dB to 100MHz and very low channel-to-channel crosstalk of −70dB at 10MHz. Additionally, each amplifier can deliver 70mA of output current. This level of performance makes the LMH6715 an ideal dual op amp for high density, broadcast quality video systems.

The LMH6715's two very well matched amplifiers support a number of applications such as differential line drivers and receivers. In addition, the LMH6715 is well suited for Sallen Key active filters in applications such as anti-aliasing filters for high speed A/D converters. Its small 8-pin SOIC package, low power requirement, low noise and distortion allow the LMH6715 to serve portable RF applications such as IQ channels.

The LMH6715 combines TI's VIP10 high speed complementary bipolar process with TI's current feedback topology to produce a very high speed dual op amp. The LMH6715 provides 400MHz small signal bandwidth at a gain of +2V/V and 1300V/μs slew rate while consuming only 5.8mA per amplifier from ±5V supplies.

The LMH6715 offers exceptional video performance with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving up to four back terminated 75Ω loads. The LMH6715 also offers a flat gain response of 0.1dB to 100MHz and very low channel-to-channel crosstalk of −70dB at 10MHz. Additionally, each amplifier can deliver 70mA of output current. This level of performance makes the LMH6715 an ideal dual op amp for high density, broadcast quality video systems.

The LMH6715's two very well matched amplifiers support a number of applications such as differential line drivers and receivers. In addition, the LMH6715 is well suited for Sallen Key active filters in applications such as anti-aliasing filters for high speed A/D converters. Its small 8-pin SOIC package, low power requirement, low noise and distortion allow the LMH6715 to serve portable RF applications such as IQ channels.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LMH6715-MIL ACTIVE Dual Wideband Video Op Amp Military grade version

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMH6715 Dual Wideband Video Op Amp datasheet (Rev. C) Apr 22, 2013
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML Jul 17, 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730036 — Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMH6715 PSPICE Model

SNOM117.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos