Packaging information
| Package | Pins VQFN (REY) | 20 |
| Operating temperature range (°C) -40 to 105 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the LMKDB1102
- LP-HCSL clock buffer and clock MUX that support:
- PCIe Gen 1 to Gen 7
- CC (Common Clock) and IR (Independent Reference) PCIe architectures
- Input clock with or without SSC
- Intel DB2000QL and DB1206 compliant:
- All devices meet DB2000QL specifications
- LMKDB1120 is pin-compatible to DB2000QL
- LMKDB1112 is pin-compatible to DB1206
- Extremely low additive jitter:
- 31fs maximum 12kHz to 20MHz RMS additive jitter at 156.25MHz
- 13fs maximum additive jitter for PCIe Gen 4
- 5fs maximum additive jitter for PCIe Gen 5
- 3fs maximum additive jitter for PCIe Gen 6
- 2.1fs maximum additive jitter for PCIe Gen 7
- Fail-safe input
- Fail-safe outputs (LMKDB1120FS, LMKDB1108FS and LMKDB1104FS only)
- Flexible power-up sequence
- Automatic output disable
- Individual output enable
- SBI (Side Band Interface) for high-speed output enable or disable
- LOS (Loss of Signal) input detection
- 85Ω or 100Ω output impedance
- 1.8V / 3.3V ± 10% power supply
- –40°C to 105°C ambient temperature
Description for the LMKDB1102
The LMKDB devices are a family of extremely-low-jitter LP-HCSL buffers that support PCIe Gen 1 to Gen 7 and are DB2000QL compliant. The devices provide flexible power-up sequence, fail-safe inputs, fail-safe outputs, individual output active and inactive pins, loss of input signal (LOS) detection and automatic output disable features, as well as excellent power supply noise rejection performance.
Both 1.8V and 3.3V supply voltages are supported. For LMKDB1120, 1.8V power supply saves 250mW power compared to 3.3V.