LMP2014MT

ACTIVE

Quad, High Precision, Rail-to-Rail Output Operational Amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.03 Offset drift (typ) (µV/°C) 0.015 Input bias current (max) (pA) 4 GBW (typ) (MHz) 3 Features Zero Drift Slew rate (typ) (V/µs) 4 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.919 Vn at 1 kHz (typ) (nV√Hz) 35 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.8 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.022
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.03 Offset drift (typ) (µV/°C) 0.015 Input bias current (max) (pA) 4 GBW (typ) (MHz) 3 Features Zero Drift Slew rate (typ) (V/µs) 4 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.919 Vn at 1 kHz (typ) (nV√Hz) 35 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.8 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.022
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • (For VS = 5V, Typical Unless Otherwise Noted)
  • Low Specified VOS Over Temperature 60 µV
  • Low Noise with No 1/f 35nV/√Hz
  • High CMRR 130 dB
  • High PSRR 120 dB
  • High AVOL 130 dB
  • Wide Gain-Bandwidth Product 3 MHz
  • High Slew Rate 4 V/µs
  • Low Supply Current 3.7 mA
  • Rail-to-Rail Output 30 mV
  • No External Capacitors Required

All trademarks are the property of their respective owners.

  • (For VS = 5V, Typical Unless Otherwise Noted)
  • Low Specified VOS Over Temperature 60 µV
  • Low Noise with No 1/f 35nV/√Hz
  • High CMRR 130 dB
  • High PSRR 120 dB
  • High AVOL 130 dB
  • Wide Gain-Bandwidth Product 3 MHz
  • High Slew Rate 4 V/µs
  • Low Supply Current 3.7 mA
  • Rail-to-Rail Output 30 mV
  • No External Capacitors Required

All trademarks are the property of their respective owners.

The LMP2014MT is a member of Texas Instruments' new LMPTM precision amplifier family. The LMP2014MT offers unprecedented accuracy and stability while also being offered at an affordable price. This device utilizes patented techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra stable over time and temperature. It has excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increase that plagues traditional amplifiers. The combination of the LMP2014 characteristics makes it a good choice for transducer amplifiers, high gain configurations, ADC buffer amplifiers, DAC I-V conversion, and any other 2.7V-5V application requiring precision and long term stability.

Other useful benefits of the LMP2014 are rail-to-rail output, a low supply current of 3.7 mA, and wide gain-bandwidth product of 3 MHz. These extremely versatile features found in the LMP2014 provide high performance and ease of use.

The LMP2014MT is a member of Texas Instruments' new LMPTM precision amplifier family. The LMP2014MT offers unprecedented accuracy and stability while also being offered at an affordable price. This device utilizes patented techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra stable over time and temperature. It has excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increase that plagues traditional amplifiers. The combination of the LMP2014 characteristics makes it a good choice for transducer amplifiers, high gain configurations, ADC buffer amplifiers, DAC I-V conversion, and any other 2.7V-5V application requiring precision and long term stability.

Other useful benefits of the LMP2014 are rail-to-rail output, a low supply current of 3.7 mA, and wide gain-bandwidth product of 3 MHz. These extremely versatile features found in the LMP2014 provide high performance and ease of use.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMP2014MT Quad High Precision, Rail-to-Rail Output Operational Amplifier datasheet (Rev. B) Mar 22, 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
White paper Amp Closed-Loop Bndwidth Considerations in High Res ADC Apps Oct 1, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMP201x PSpice Model (Rev. C)

SNOM113C.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

LMP201x TINA-TI Reference Design (Rev. A)

SNOM685A (286 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LMP201x TINA-TI Spice Model (Rev. A)

SNOM687A.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos