LMP2234

ACTIVE

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Vos (offset voltage at 25°C) (max) (mV) 0.15 Offset drift (typ) (µV/°C) 0.3 Input bias current (max) (pA) 1 GBW (typ) (MHz) 0.13 Slew rate (typ) (V/µs) 0.048 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.009 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 97 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.022 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.017 Output swing headroom (to positive supply) (typ) (V) -0.017 THD + N at 1 kHz (typ) (%) 0.002
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Vos (offset voltage at 25°C) (max) (mV) 0.15 Offset drift (typ) (µV/°C) 0.3 Input bias current (max) (pA) 1 GBW (typ) (MHz) 0.13 Slew rate (typ) (V/µs) 0.048 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.009 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 97 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.022 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.017 Output swing headroom (to positive supply) (typ) (V) -0.017 THD + N at 1 kHz (typ) (%) 0.002
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • (For VS = 5V, Typical Unless Otherwise Noted)

  • Supply Current at 1.8V 31 µA
  • Operating Voltage Range 1.6V to 5.5V
  • Low TCVOS ±0.75 µV/°C (max)
  • VOS ±150 µV (max)
  • Input Bias Current ±20 fA
  • PSRR 120 dB
  • CMRR 97 dB
  • Open Loop Gain 120 dB
  • Gain Bandwidth Product 130 kHz
  • Slew Rate 58 V/ms
  • Input Voltage Noise, f = 1 kHz 60 nV/√Hz
  • Temperature Range –40°C to 125°C

All trademarks are the property of their respective owners.

  • (For VS = 5V, Typical Unless Otherwise Noted)

  • Supply Current at 1.8V 31 µA
  • Operating Voltage Range 1.6V to 5.5V
  • Low TCVOS ±0.75 µV/°C (max)
  • VOS ±150 µV (max)
  • Input Bias Current ±20 fA
  • PSRR 120 dB
  • CMRR 97 dB
  • Open Loop Gain 120 dB
  • Gain Bandwidth Product 130 kHz
  • Slew Rate 58 V/ms
  • Input Voltage Noise, f = 1 kHz 60 nV/√Hz
  • Temperature Range –40°C to 125°C

All trademarks are the property of their respective owners.

The LMP2234 is a quad micropower precision amplifier designed for battery powered applications. The 1.6 to 5.5V operating supply voltage range and quiescent power consumption of only 50 μW extend the battery life in portable systems. The LMP2234 is part of the LMP precision amplifier family. The high impedance CMOS input makes it ideal for instrumentation and other sensor interface applications.

The LMP2234 has a maximum offset voltage of 150 μV and 0.3 μV/°C offset drift along with low bias current of only ±20 fA. These precise specifications make the LMP2234 a great choice for maintaining system accuracy and long term stability.

The LMP2234 has a rail-to-rail output that swings 15 mV from the supply voltage, which increases system dynamic range. The common mode input voltage range extends 200 mV below the negative supply, thus the LMP2234 is ideal for ground sensing in single supply applications.

The LMP2234 is offered in 14-Pin SOIC and TSSOP packages.

The LMP2234 is a quad micropower precision amplifier designed for battery powered applications. The 1.6 to 5.5V operating supply voltage range and quiescent power consumption of only 50 μW extend the battery life in portable systems. The LMP2234 is part of the LMP precision amplifier family. The high impedance CMOS input makes it ideal for instrumentation and other sensor interface applications.

The LMP2234 has a maximum offset voltage of 150 μV and 0.3 μV/°C offset drift along with low bias current of only ±20 fA. These precise specifications make the LMP2234 a great choice for maintaining system accuracy and long term stability.

The LMP2234 has a rail-to-rail output that swings 15 mV from the supply voltage, which increases system dynamic range. The common mode input voltage range extends 200 mV below the negative supply, thus the LMP2234 is ideal for ground sensing in single supply applications.

The LMP2234 is offered in 14-Pin SOIC and TSSOP packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMP2234 Quad Micropower, 1.6V, Precision, Operational Amplifier with CMOS Input datasheet (Rev. D) Mar 25, 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMP223x PSpice Model (Rev. D)

SNOM101D.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

LMP223x TINA-TI Reference Design (Rev. B)

SNOM651B (330 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LMP223x TINA-TI Spice Model (Rev. B)

SNOM650B.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos