LMP7707

ACTIVE

Precision, CMOS Input, RRIO, Wide Supply Range Decompensated Single Amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.2 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 1 GBW (typ) (MHz) 14 Features Decompensated Slew rate (typ) (V/µs) 5.6 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.79 Vn at 1 kHz (typ) (nV√Hz) 9 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.066 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04 THD + N at 1 kHz (typ) (%) 0.024
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.2 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 1 GBW (typ) (MHz) 14 Features Decompensated Slew rate (typ) (V/µs) 5.6 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.79 Vn at 1 kHz (typ) (nV√Hz) 9 CMRR (typ) (dB) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.066 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04 THD + N at 1 kHz (typ) (%) 0.024
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Unless Otherwise Noted, Typical Values at VS = 5V.
  • Input Offset Voltage (LMP7707) ±200 µV (Max)
  • Input Offset Voltage (LMP7708/LMP7709) ±220 µV (Max)
  • Input Bias Current ±200 fA
  • Input Voltage Noise 9 nV/√Hz
  • CMRR 130 dB
  • Open Loop Gain 130 dB
  • Temperature Range −40°C to 125°C
  • Gain Bandwidth Product (AV =10) 14 MHz
  • Stable at a Gain of 10 or Higher
  • Supply Current (LMP7707) 715 µA
  • Supply Current (LMP7708) 1.5 mA
  • Supply Current (LMP7709) 2.9 mA
  • Supply Voltage Range 2.7V to 12V
  • Rail-to-Rail Input and Output

All trademarks are the property of their respective owners.

  • Unless Otherwise Noted, Typical Values at VS = 5V.
  • Input Offset Voltage (LMP7707) ±200 µV (Max)
  • Input Offset Voltage (LMP7708/LMP7709) ±220 µV (Max)
  • Input Bias Current ±200 fA
  • Input Voltage Noise 9 nV/√Hz
  • CMRR 130 dB
  • Open Loop Gain 130 dB
  • Temperature Range −40°C to 125°C
  • Gain Bandwidth Product (AV =10) 14 MHz
  • Stable at a Gain of 10 or Higher
  • Supply Current (LMP7707) 715 µA
  • Supply Current (LMP7708) 1.5 mA
  • Supply Current (LMP7709) 2.9 mA
  • Supply Voltage Range 2.7V to 12V
  • Rail-to-Rail Input and Output

All trademarks are the property of their respective owners.

The LMP7707/LMP7708/LMP7709 devices are single, dual, and quad low offset voltage, rail-to-rail input and output precision amplifiers which each have a CMOS input stage and a wide supply voltage range. The LMP7707/LMP7708/LMP7709 are part of the LMP precision amplifier family and are ideal for sensor interface and other instrumentation applications. These decompensated amplifiers are stable at a gain of 6 and higher.

The ensured low offset voltage of less than ±200 µV along with the ensured low input bias current of less than ±1 pA make the LMP7707/LMP7708/LMP7709 ideal for precision applications. The LMP7707/LMP7708/LMP7709 are built utilizing VIP50 technology, which allows the combination of a CMOS input stage and a supply voltage range of 12V with rail-to-rail common mode voltage capability. The LMP7707/LMP7708/LMP7709 are the perfect choice in many applications where conventional CMOS parts cannot operate due to the voltage conditions.

The unique design of the rail-to-rail input stage of each of the LMP7707/LMP7708/LMP7709 significantly reduces the CMRR glitch commonly associated with rail-to-rail input amplifiers. Both sides of the complimentary input stage have been trimmed, thereby reducing the difference between the NMOS and PMOS offsets. The output swings within 40 mV of either rail to maximize the signal dynamic range in applications requiring low supply voltage.

The LMP7707 is offered in the space-saving 5-pin SOT-23 and 8-pin SOIC packages, the LMP7708 is offered in the 8-pin VSSOP and 8-pin SOIC packages, and the quad LMP7709 is offered in the 14-pin TSSOP and 14-pin SOIC packages. These small packages are ideal solutions for area constrained PC boards and portable electronics.

The LMP7707/LMP7708/LMP7709 devices are single, dual, and quad low offset voltage, rail-to-rail input and output precision amplifiers which each have a CMOS input stage and a wide supply voltage range. The LMP7707/LMP7708/LMP7709 are part of the LMP precision amplifier family and are ideal for sensor interface and other instrumentation applications. These decompensated amplifiers are stable at a gain of 6 and higher.

The ensured low offset voltage of less than ±200 µV along with the ensured low input bias current of less than ±1 pA make the LMP7707/LMP7708/LMP7709 ideal for precision applications. The LMP7707/LMP7708/LMP7709 are built utilizing VIP50 technology, which allows the combination of a CMOS input stage and a supply voltage range of 12V with rail-to-rail common mode voltage capability. The LMP7707/LMP7708/LMP7709 are the perfect choice in many applications where conventional CMOS parts cannot operate due to the voltage conditions.

The unique design of the rail-to-rail input stage of each of the LMP7707/LMP7708/LMP7709 significantly reduces the CMRR glitch commonly associated with rail-to-rail input amplifiers. Both sides of the complimentary input stage have been trimmed, thereby reducing the difference between the NMOS and PMOS offsets. The output swings within 40 mV of either rail to maximize the signal dynamic range in applications requiring low supply voltage.

The LMP7707 is offered in the space-saving 5-pin SOT-23 and 8-pin SOIC packages, the LMP7708 is offered in the 8-pin VSSOP and 8-pin SOIC packages, and the quad LMP7709 is offered in the 14-pin TSSOP and 14-pin SOIC packages. These small packages are ideal solutions for area constrained PC boards and portable electronics.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LMP7701 ACTIVE Precision, CMOS Input, RRIO, Wide Supply Range Single Amplifier Unity-gain stable precision amplifier with lower bandwidth (2.5 MHz)

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMP7707/7708/7709 Precision, CMOS Input, RRIO, Wide Supply Range Decomp Amp datasheet (Rev. B) Mar 25, 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMP7707/8/9 PSpice Model (Rev. B)

SNOM108B.ZIP (19 KB) - PSpice model
Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos