Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 118 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 507 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 18 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 36 2nd harmonic (dBc) 124.7 3rd harmonic (dBc) 114.7 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 118 Input bias current (max) (pA) 2000000 Features Adjustable BW/IQ/IOUT, Shutdown CMRR (typ) (dB) 90 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 118 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 507 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 18 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 36 2nd harmonic (dBc) 124.7 3rd harmonic (dBc) 114.7 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 118 Input bias current (max) (pA) 2000000 Features Adjustable BW/IQ/IOUT, Shutdown CMRR (typ) (dB) 90 Rating Catalog
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Differential Input and Output
  • Tri-Level Power Settings with Shutdown
  • Ultra Low HD2/HD3 and THD+N Distortion
  • Adjustable Output Common-Mode Level
  • Fully-Balanced Differential Architecture
  • Single- or Dual-Supply Operation
  • Operating Voltage Range 4.5 V to 12 V
  • Supply Current 3 mA to 13 mA
  • Total THD+N at 1 KHz 0.000097%
  • HD2 / HD3 Distortion at 1 KHz < –124 dBc
  • Bandwidth 118 mHz
  • Settling to 0.1% 20 ns
  • Low Offset Drift 0.4 µV/°C
  • Offset Voltage 80 µV
  • Voltage Noise 4.6 nV/Hz
  • Operating Temperature Range −40°C to +85°C

All trademarks are the property of their respective owners.

  • Differential Input and Output
  • Tri-Level Power Settings with Shutdown
  • Ultra Low HD2/HD3 and THD+N Distortion
  • Adjustable Output Common-Mode Level
  • Fully-Balanced Differential Architecture
  • Single- or Dual-Supply Operation
  • Operating Voltage Range 4.5 V to 12 V
  • Supply Current 3 mA to 13 mA
  • Total THD+N at 1 KHz 0.000097%
  • HD2 / HD3 Distortion at 1 KHz < –124 dBc
  • Bandwidth 118 mHz
  • Settling to 0.1% 20 ns
  • Low Offset Drift 0.4 µV/°C
  • Offset Voltage 80 µV
  • Voltage Noise 4.6 nV/Hz
  • Operating Temperature Range −40°C to +85°C

All trademarks are the property of their respective owners.

The LMP8350 device is an ultra low distortion fully-differential amplifier designed for driving high-performance precision analog-to-digital converters (ADC). As part of the PowerWise family, a unique mode enable pin allows the user to choose from three different operating modes, trading power consumption for dynamic performance.

The high power mode is optimized for highest AC performance. The low noise, wide bandwidth, and fast slew rate make the LMP8350 ideal for driving 24-bit ADCs with input sampling rates of 10 MHz or less. The medium power mode is optimized for precision DC performance, and can be used to drive 24-bit ADCs with input sampling rates of 6 MHz or less. The low power mode is a trade-off between AC performance and quiescent current for power-sensitive applications. The disable mode fully shuts down the amplifier for further standby power savings.

The fully differential architecture of this device allows for easy implementation of a single-ended to fully-differential output conversion. Driving a 3-Vpp, 1-kHz output sine wave with the amplifier powered by ±3.3-V rails in high power mode yields 0.000098% THD+N.

The LMP8350 is part of the LMP precision amplifier family, and is offered in the 8-pin SOIC package, with an operating temperature range of −40°C to +85°C.

The LMP8350 device is an ultra low distortion fully-differential amplifier designed for driving high-performance precision analog-to-digital converters (ADC). As part of the PowerWise family, a unique mode enable pin allows the user to choose from three different operating modes, trading power consumption for dynamic performance.

The high power mode is optimized for highest AC performance. The low noise, wide bandwidth, and fast slew rate make the LMP8350 ideal for driving 24-bit ADCs with input sampling rates of 10 MHz or less. The medium power mode is optimized for precision DC performance, and can be used to drive 24-bit ADCs with input sampling rates of 6 MHz or less. The low power mode is a trade-off between AC performance and quiescent current for power-sensitive applications. The disable mode fully shuts down the amplifier for further standby power savings.

The fully differential architecture of this device allows for easy implementation of a single-ended to fully-differential output conversion. Driving a 3-Vpp, 1-kHz output sine wave with the amplifier powered by ±3.3-V rails in high power mode yields 0.000098% THD+N.

The LMP8350 is part of the LMP precision amplifier family, and is offered in the 8-pin SOIC package, with an operating temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMP8350 Ultra-Low Distortion Fully-Differential Precision ADC Driver With Selectable Power Modes datasheet (Rev. C) PDF | HTML Oct 30, 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SBOR022 — TI FDA Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos