Home Power management DC/DC switching regulators DC/DC converters

LMR51403

ACTIVE

4.5V-to-42V 0.3A synchronous buck converter with 25µA quiescent current

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Overcurrent protection, Prebias startup, Synchronous rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 96 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Overcurrent protection, Prebias startup, Synchronous rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 96 TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 42V input voltage range
    • Input transient protection up to 50V
    • 300mA continuous output current
    • 80ns minimum switching on time
    • Fixed 400kHz and 1.1MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR51610, LMR51406, LMR16006, LV2862, LMR50410, TPS560430, and LMR54410
  • Create a custom design using the LMR51403 with the WEBENCH ™ Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 42V input voltage range
    • Input transient protection up to 50V
    • 300mA continuous output current
    • 80ns minimum switching on time
    • Fixed 400kHz and 1.1MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR51610, LMR51406, LMR16006, LV2862, LMR50410, TPS560430, and LMR54410
  • Create a custom design using the LMR51403 with the WEBENCH ™ Power Designer

The LMR51403 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 300mA load current. With a wide input range of 4V to 42V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR51403 operates at 400kHz and 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR51403 has a pulse frequency modulation (PFM version) to realize high efficiency at light load and forced pulse width modulation (FPWM version) to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR51403 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 300mA load current. With a wide input range of 4V to 42V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR51403 operates at 400kHz and 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR51403 has a pulse frequency modulation (PFM version) to realize high efficiency at light load and forced pulse width modulation (FPWM version) to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMR51403 4V to 42V, 300mA, Synchronous Buck Converter in a SOT-23 Package datasheet PDF | HTML Nov 19, 2024
Application note Power Design Considerations for Sensor Transmitters in Explosive Atmospheres PDF | HTML Mar 17, 2025
Functional safety information LMR51403 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 9, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51603EVM — LMR51603 evaluation module

The LMR51603EVM is a fully assembled and tested circuit designed to help users easily evaluate and test the operation and functionality of the LMR51603 converter. This evaluation module operates typical 12V input and provides a 5V output at 300mA. Integrated low RDS(ON) power MOSFETs enable high (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos