LMR50410-Q1
Automotive, 4V to 36V, 1A synchronous step-down SIMPLE SWITCHER® power converter
LMR50410-Q1
- AEC-Q100 qualified
- Temperature grade 1: –40°C to 125°C ambient operating temperature range
- Functional Safety-Capable
- Configured for rugged automotive applications
- Input voltage range: 4 V to 36 V
- 1-A continuous output current
- Minimum switching-on time: 60 ns
- 2.1-MHz fixed switching frequency
- Junction temperature range: –40°C to 150°C
- 98% maximum duty cycle
- Monotonic start-up with pre-biased output
- Internal short circuit protection with hiccup mode
- ±1% tolerance voltage reference
- Precision enable
- Small solution size and ease of use
- Integrated synchronous rectification
- Internal compensation for ease of use
- SOT-23-6 package
- Pin-to-pin compatible with TPS560430-Q1
- Various options in pin-to-pin compatible package
- PFM and forced PWM (FPWM) options
- Fixed 3.3-V and 5.0-V output option
- Create a custom design using the LMR50410-Q1 with the WEBENCH Power Designer
The LMR50410-Q1 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 1-A load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of automotive applications for power conditioning from an unregulated source.
The LMR50410-Q1 operates at 2.1-MHz switching frequency to support use of relatively small inductors for an optimized solution size. It has an PFM version to realize high efficiency at light load and FPWM version to achieve constant frequency, and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.
The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR50410-Q1 is available in SOT-23-6 package.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LMR50410-Q1 SIMPLE SWITCHER® 4-V to 36-V, 1-A Buck Converter in SOT-23-6 Package datasheet (Rev. A) | PDF | HTML | 13 Nov 2020 |
| Functional safety information | LMR50410-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) | PDF | HTML | 16 Oct 2020 | |
| Certificate | LMR50410QEVM EU Declaration of Conformity (DoC) | 22 Jul 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMR50410QEVM — Automotive 4-V to 36-V, 1-A synchronous step-down converter evaluation module
LMR50410YF-Q1 PSpice Unencrypted Transient Model
PMP22992 — Dual 15-V, 120-mA isolated bias power supply reference design using buck and push-pull converters
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23 (DBV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.