Packaging information
| Package | Pins VSSOP (DGK) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 1,000 | SMALL T&R |
Features for the LMV552
- Specified 3-V and 5-V Performance
- High Unity Gain Bandwidth 3 MHz
- Supply Current (Per Amplifier) 37 µA
- CMRR 93 dB
- PSRR 90 dB
- Slew Rate 1 V/µs
- Output Swing With 100-kΩ Load 70 mV From Rail
- Total Harmonic Distortion: 0.003% at 1 kHz, 2 kΩ
- Temperature Range: –40°C to 125°C
Description for the LMV552
The LMV55x are high-performance, low-power operational amplifiers implemented with TIs advanced VIP50 process. They feature 3 MHz of bandwidth while consuming only 37 µA of current per amplifier, which is an exceptional bandwidth to power ratio in this op amp class. These ultra-low power amplifiers are unity gain stable and provide an excellent solution for ultra-low power applications requiring a wide bandwidth.
The LMV55x have a rail-to-rail output stage and an input common mode range that extends below ground.
The LMV55x have an operating supply voltage range from 2.7 V to 5.5 V. These amplifiers can operate over a wide temperature range (–40°C to 125°C), making them a great choice for automotive applications, sensor applications as well as portable instrumentation applications. The LMV551 is offered in the ultra tiny 5-Pin SC70 and 5-Pin SOT-23 package. The LMV552 is offered in an 8-Pin VSSOP package. The LMV554 is offered in the 14-Pin TSSOP.