LMV552

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA2310 ACTIVE Dual-channel, 5.5-V, 3-MHz high-output-current (150-mA) fast-shutdown (1-μs) operational amplifier Better accuracy (1.4mV Vos max), rail-to-rail inputs and outputs, smaller packages, higher power consumption

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.037 Vn at 1 kHz (typ) (nV√Hz) 70 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3.3 Input bias current (max) (pA) 38000 CMRR (typ) (dB) 93 Iout (typ) (A) 0.01 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.9 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.07
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.037 Vn at 1 kHz (typ) (nV√Hz) 70 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3.3 Input bias current (max) (pA) 38000 CMRR (typ) (dB) 93 Iout (typ) (A) 0.01 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.9 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.07
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Specified 3-V and 5-V Performance
  • High Unity Gain Bandwidth 3 MHz
  • Supply Current (Per Amplifier) 37 µA
  • CMRR 93 dB
  • PSRR 90 dB
  • Slew Rate 1 V/µs
  • Output Swing With 100-kΩ Load 70 mV From Rail
  • Total Harmonic Distortion: 0.003% at 1 kHz, 2 kΩ
  • Temperature Range: –40°C to 125°C
  • Specified 3-V and 5-V Performance
  • High Unity Gain Bandwidth 3 MHz
  • Supply Current (Per Amplifier) 37 µA
  • CMRR 93 dB
  • PSRR 90 dB
  • Slew Rate 1 V/µs
  • Output Swing With 100-kΩ Load 70 mV From Rail
  • Total Harmonic Distortion: 0.003% at 1 kHz, 2 kΩ
  • Temperature Range: –40°C to 125°C

The LMV55x are high-performance, low-power operational amplifiers implemented with TI’s advanced VIP50 process. They feature 3 MHz of bandwidth while consuming only 37 µA of current per amplifier, which is an exceptional bandwidth to power ratio in this op amp class. These ultra-low power amplifiers are unity gain stable and provide an excellent solution for ultra-low power applications requiring a wide bandwidth.

The LMV55x have a rail-to-rail output stage and an input common mode range that extends below ground.

The LMV55x have an operating supply voltage range from 2.7 V to 5.5 V. These amplifiers can operate over a wide temperature range (–40°C to 125°C), making them a great choice for automotive applications, sensor applications as well as portable instrumentation applications. The LMV551 is offered in the ultra tiny 5-Pin SC70 and 5-Pin SOT-23 package. The LMV552 is offered in an 8-Pin VSSOP package. The LMV554 is offered in the 14-Pin TSSOP.

The LMV55x are high-performance, low-power operational amplifiers implemented with TI’s advanced VIP50 process. They feature 3 MHz of bandwidth while consuming only 37 µA of current per amplifier, which is an exceptional bandwidth to power ratio in this op amp class. These ultra-low power amplifiers are unity gain stable and provide an excellent solution for ultra-low power applications requiring a wide bandwidth.

The LMV55x have a rail-to-rail output stage and an input common mode range that extends below ground.

The LMV55x have an operating supply voltage range from 2.7 V to 5.5 V. These amplifiers can operate over a wide temperature range (–40°C to 125°C), making them a great choice for automotive applications, sensor applications as well as portable instrumentation applications. The LMV551 is offered in the ultra tiny 5-Pin SC70 and 5-Pin SOT-23 package. The LMV552 is offered in an 8-Pin VSSOP package. The LMV554 is offered in the 14-Pin TSSOP.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TLV9042D ACTIVE Dual, 5.5-V, 3.5 MHz, ultra-low 1.2-V, low-quiescent current (10-μA) decompensated op amp Higher GBW, better power efficiency, decompensated amplifier for high gain applications.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMV55x 3-MHz, Micropower RRO Amplifiers datasheet (Rev. H) PDF | HTML Feb 9, 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMV552 PSPICE Model

SNOM061.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos