A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV9030 ACTIVE Single low-voltage comparator with push-pull output Rail-to-rail and fail-safe inputs with improved power consumption and propagation delay

Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.12 Vs (max) (V) 5 Vs (min) (V) 2.7 Rating Catalog Features Shutdown Iq per channel (typ) (mA) 0.225 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 3.8 VICR (min) (V) -0.3
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.12 Vs (max) (V) 5 Vs (min) (V) 2.7 Rating Catalog Features Shutdown Iq per channel (typ) (mA) 0.225 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 3.8 VICR (min) (V) -0.3
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • VS = 5 V, TA = 25°C, Typical Values Unless
    Specified
  • Input Offset Voltage 0.2 mV
  • Input Offset Voltage (Maximum Over Temp) 1 mV
  • Input Bias Current 0.2 pA
  • Propagation Delay (OD = 50 mV) 120 ns
  • Low Supply Current 300 µA
  • CMRR 100 dB
  • PSRR 110 dB
  • Extended Temperature Range −40°C to +125°C
  • Push-Pull Output
  • Ideal for 2.7-V and 5-V Single-Supply Applications
  • Available in Space-Saving Packages:
    •  6-Pin SOT-23 (Single With Shutdown)
    •  8-Pin SOIC (Single With Shutdown)
    •  8-Pin SOIC and VSSOP (Dual Without
      Shutdown)
  • LMV762Q-Q1 is Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level M2
  • VS = 5 V, TA = 25°C, Typical Values Unless
    Specified
  • Input Offset Voltage 0.2 mV
  • Input Offset Voltage (Maximum Over Temp) 1 mV
  • Input Bias Current 0.2 pA
  • Propagation Delay (OD = 50 mV) 120 ns
  • Low Supply Current 300 µA
  • CMRR 100 dB
  • PSRR 110 dB
  • Extended Temperature Range −40°C to +125°C
  • Push-Pull Output
  • Ideal for 2.7-V and 5-V Single-Supply Applications
  • Available in Space-Saving Packages:
    •  6-Pin SOT-23 (Single With Shutdown)
    •  8-Pin SOIC (Single With Shutdown)
    •  8-Pin SOIC and VSSOP (Dual Without
      Shutdown)
  • LMV762Q-Q1 is Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level M2

The LMV76x devices are precision comparators intended for applications requiring low noise and low input offset voltage. The LMV761 single has a shutdown pin that can be used to disable the device and reduce the supply current. The LMV761 is available in a space-saving 6-pin SOT-23 or 8-Pin SOIC package. The LMV762 dual is available in 8-pin SOIC or VSSOP package. The LMV762Q-Q1 is available VSSOP and SOIC packages.

These devices feature a CMOS input and push-pull output stage. The push-pull output stage eliminates the need for an external pullup resistor.

The LMV76x are designed to meet the demands of small size, low power and high performance required by portable and battery-operated electronics.

The input offset voltage has a typical value of 200 µV at room temperature and a 1-mV limit over temperature.

The LMV76x devices are precision comparators intended for applications requiring low noise and low input offset voltage. The LMV761 single has a shutdown pin that can be used to disable the device and reduce the supply current. The LMV761 is available in a space-saving 6-pin SOT-23 or 8-Pin SOIC package. The LMV762 dual is available in 8-pin SOIC or VSSOP package. The LMV762Q-Q1 is available VSSOP and SOIC packages.

These devices feature a CMOS input and push-pull output stage. The push-pull output stage eliminates the need for an external pullup resistor.

The LMV76x are designed to meet the demands of small size, low power and high performance required by portable and battery-operated electronics.

The input offset voltage has a typical value of 200 µV at room temperature and a 1-mV limit over temperature.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMV76x and LMV762Q-Q1 Low-Voltage, Precision Comparator With Push-Pull Output datasheet (Rev. I) PDF | HTML Oct 28, 2015
Application note Reverse Current Protection Using MOSFET and Comparator to Minimize Power Dissipa Feb 22, 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMV761 PSpice Model

SNOM307.ZIP (88 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos