LMV792

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV9062 ACTIVE Dual, 5.5-V, 10-MHz operational amplifier Rail-to-rail I/O, wider supply range (1.8 V to 5.5 V), lower power (0.538 mA), higher output current (50 mA),

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In to V-, Out GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 9.5 Vos (offset voltage at 25°C) (max) (mV) 1.35 Iq per channel (typ) (mA) 1.3 Vn at 1 kHz (typ) (nV√Hz) 5.8 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.8 Features Shutdown Input bias current (max) (pA) 1 CMRR (typ) (dB) 100 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In to V-, Out GBW (typ) (MHz) 17 Slew rate (typ) (V/µs) 9.5 Vos (offset voltage at 25°C) (max) (mV) 1.35 Iq per channel (typ) (mA) 1.3 Vn at 1 kHz (typ) (nV√Hz) 5.8 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.8 Features Shutdown Input bias current (max) (pA) 1 CMRR (typ) (dB) 100 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.025
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)

    Typical 5-V Supply, Unless Otherwise Noted

  • Input Referred Voltage Noise 5.8 nV/√Hz
  • Input Bias Current 100 fA
  • Unity Gain Bandwidth 17 MHz
  • Supply Current per Channel Enable Mode
    • LMV791 1.15 mA
    • LMV792 1.30 mA
  • Supply Current per Channel in Shutdown Mode
    0.02 µA
  • Rail-to-Rail Output Swing
    • At 10-kΩ Load, 25 mV from Rail
    • At 2-kΩ Load, 45 mV from Rail
  • Ensured 2.5-V and 5-V Performance
  • Total Harmonic Distortion 0.01% at1 kHz, 600 Ω
  • Temperature Range –40°C to 125°C

    Typical 5-V Supply, Unless Otherwise Noted

  • Input Referred Voltage Noise 5.8 nV/√Hz
  • Input Bias Current 100 fA
  • Unity Gain Bandwidth 17 MHz
  • Supply Current per Channel Enable Mode
    • LMV791 1.15 mA
    • LMV792 1.30 mA
  • Supply Current per Channel in Shutdown Mode
    0.02 µA
  • Rail-to-Rail Output Swing
    • At 10-kΩ Load, 25 mV from Rail
    • At 2-kΩ Load, 45 mV from Rail
  • Ensured 2.5-V and 5-V Performance
  • Total Harmonic Distortion 0.01% at1 kHz, 600 Ω
  • Temperature Range –40°C to 125°C

The LMV791 (single) and the LMV792 (dual) low-noise, CMOS input operational amplifiers offer a low input voltage noise density of 5.8 nV/&radicHz while consuming only 1.15 mA (LMV791) of quiescent current. The LMV791 and LMV792 are unity gain stable operational amplifiers and have gain bandwidth of 17 MHz. The LMV79x have a supply voltage range of 1.8 V to 5.5 V and can operate from a single supply. The LMV79x each feature a rail-to-rail output stage capable of driving a 600-Ω load and sourcing as much as 60 mA of current.

The LMV79x family provides optimal performance in low-voltage and low-noise systems. A CMOS input stage, with typical input bias currents in the range of a few femtoamperes, and an input common-mode voltage range which includes ground, make the LMV791 and the LMV792 ideal for low-power sensor applications. The LMV79x family has a built-in enable feature which can be used to optimize power dissipation in low power applications.

The LMV791x are manufactured using TI’s advanced VIP50 process and are offered in a 6-pin SOT and a 10-pin VSSOP package respectively.

The LMV791 (single) and the LMV792 (dual) low-noise, CMOS input operational amplifiers offer a low input voltage noise density of 5.8 nV/&radicHz while consuming only 1.15 mA (LMV791) of quiescent current. The LMV791 and LMV792 are unity gain stable operational amplifiers and have gain bandwidth of 17 MHz. The LMV79x have a supply voltage range of 1.8 V to 5.5 V and can operate from a single supply. The LMV79x each feature a rail-to-rail output stage capable of driving a 600-Ω load and sourcing as much as 60 mA of current.

The LMV79x family provides optimal performance in low-voltage and low-noise systems. A CMOS input stage, with typical input bias currents in the range of a few femtoamperes, and an input common-mode voltage range which includes ground, make the LMV791 and the LMV792 ideal for low-power sensor applications. The LMV79x family has a built-in enable feature which can be used to optimize power dissipation in low power applications.

The LMV791x are manufactured using TI’s advanced VIP50 process and are offered in a 6-pin SOT and a 10-pin VSSOP package respectively.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMV79x 17-MHz, Low-Noise, CMOS Input, 1.8-V Operational Amplifiers With Shutdown datasheet (Rev. G) PDF | HTML Oct 31, 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV792 PSPICE Model

SNOM057.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos