LMV831

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA310 ACTIVE Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier Rail-to-rail inputs & outputs, higher slew rate (3V/µs), smaller packages

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3.3 Slew rate (typ) (V/µs) 2 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.25 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.5 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 93 Iout (typ) (A) 0.064 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.006 Output swing headroom (to positive supply) (typ) (V) -0.006
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3.3 Slew rate (typ) (V/µs) 2 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.25 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.5 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 93 Iout (typ) (A) 0.064 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.006 Output swing headroom (to positive supply) (typ) (V) -0.006
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Unless Otherwise Noted, Typical Values at
    TA= 25°C, V+ = 3.3 V
  • Supply Voltage 2.7 V to 5.5 V
  • Supply Current (per Channel) 240 µA
  • Input Offset Voltage 1-mV Maximum
  • Input Bias Current 0.1 pA
  • GBW 3.3 MHz
  • EMIRR at 1.8 GHz 120 dB
  • Input Noise Voltage at 1 kHz 12 nV/√Hz
  • Slew Rate 2 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 30 mA
  • Operating Ambient Temperature Range −40°C to 125°C
  • Unless Otherwise Noted, Typical Values at
    TA= 25°C, V+ = 3.3 V
  • Supply Voltage 2.7 V to 5.5 V
  • Supply Current (per Channel) 240 µA
  • Input Offset Voltage 1-mV Maximum
  • Input Bias Current 0.1 pA
  • GBW 3.3 MHz
  • EMIRR at 1.8 GHz 120 dB
  • Input Noise Voltage at 1 kHz 12 nV/√Hz
  • Slew Rate 2 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 30 mA
  • Operating Ambient Temperature Range −40°C to 125°C

TI’s LMV83x devices are CMOS input, low-power operation amplifier ICs, providing a low input bias current, a wide temperature range of −40°C to 125°C, and exceptional performance, making them robust general-purpose parts. Additionally, the LMV83x are EMI-hardened to minimize any interference, making them ideal for EMI-sensitive applications.

The unity gain stable LMV83x feature 3.3-MHz of bandwidth while consuming only 0.24 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV83x provide superior performance and economy in terms of power and space usage.

This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating range from 2.7 V to 5.5 V, the LMV83x provide a PSRR of 93 dB, and a CMRR of 91 dB. The LMV831 is offered in the space-saving 5-pin SC70 package, the LMV832 in the 8-pin VSSOP and the LMV834 is offered in the 14--in TSSOP package.

TI’s LMV83x devices are CMOS input, low-power operation amplifier ICs, providing a low input bias current, a wide temperature range of −40°C to 125°C, and exceptional performance, making them robust general-purpose parts. Additionally, the LMV83x are EMI-hardened to minimize any interference, making them ideal for EMI-sensitive applications.

The unity gain stable LMV83x feature 3.3-MHz of bandwidth while consuming only 0.24 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV83x provide superior performance and economy in terms of power and space usage.

This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating range from 2.7 V to 5.5 V, the LMV83x provide a PSRR of 93 dB, and a CMRR of 91 dB. The LMV831 is offered in the space-saving 5-pin SC70 package, the LMV832 in the 8-pin VSSOP and the LMV834 is offered in the 14--in TSSOP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LMV831 Single / LMV832 Dual / LMV834 Quad 3.3-MHz Low-Power CMOS, EMI-Hardened Operational Amplifiers datasheet (Rev. C) PDF | HTML Nov 30, 2015
Application note Ramping Up on Slew Rate (Rev. A) PDF | HTML Sep 25, 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
White paper EMI-Hardened Operational Amplifiers for Robust Circuit Design Sep 22, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMV831 PSPICE Model

SNOM049.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos