LMV862

ACTIVE

Dual, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA2310 ACTIVE Dual-channel, 5.5-V, 3-MHz high-output-current (150-mA) fast-shutdown (1-μs) operational amplifier Rail-to-rail I/O, lower power (0.165 mA),

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 31 Slew rate (typ) (V/µs) 20 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.45 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.7 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.15 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.1 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 31 Slew rate (typ) (V/µs) 20 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.45 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.7 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.15 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.1 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)

Unless Otherwise Noted, Typical Values at TA = 25°C, V+ = 3.3V

  • Supply Voltage 2.7V to 5.5V
  • Supply Current (per Channel) 2.25 mA
  • Input Offset Voltage 1 mV Max
  • Input Bias Current 0.1 pA
  • GBW 30 MHz
  • EMIRR at 1.8 GHz 105 dB
  • Input Noise Voltage at 1 kHz 8 nV/√Hz
  • Slew Rate 18 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 67 mA
  • Operating Ambient Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

Unless Otherwise Noted, Typical Values at TA = 25°C, V+ = 3.3V

  • Supply Voltage 2.7V to 5.5V
  • Supply Current (per Channel) 2.25 mA
  • Input Offset Voltage 1 mV Max
  • Input Bias Current 0.1 pA
  • GBW 30 MHz
  • EMIRR at 1.8 GHz 105 dB
  • Input Noise Voltage at 1 kHz 8 nV/√Hz
  • Slew Rate 18 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 67 mA
  • Operating Ambient Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

TI’s LMV861 and LMV862 are CMOS input, low power op amp IC's, providing a low input bias current, a wide temperature range of −40°C to +125°C and exceptional performance making them robust general purpose parts. Additionally, the LMV861 and LMV862 are EMI hardened to minimize any interference so they are ideal for EMI sensitive applications.

The unity gain stable LMV861 and LMV862 feature 30 MHz of bandwidth while consuming only 2.25 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV861 and LMV862 provide superior performance and economy in terms of power and space usage.

This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating range from 2.7V to 5.5V the LMV861 and LMV862 provide a PSRR of 93 dB, and a CMRR of 93 dB. The LMV861 is offered in the space saving 5-Pin SC70 package, and the LMV862 in the 8-Pin VSSOP.

TI’s LMV861 and LMV862 are CMOS input, low power op amp IC's, providing a low input bias current, a wide temperature range of −40°C to +125°C and exceptional performance making them robust general purpose parts. Additionally, the LMV861 and LMV862 are EMI hardened to minimize any interference so they are ideal for EMI sensitive applications.

The unity gain stable LMV861 and LMV862 feature 30 MHz of bandwidth while consuming only 2.25 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV861 and LMV862 provide superior performance and economy in terms of power and space usage.

This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating range from 2.7V to 5.5V the LMV861 and LMV862 provide a PSRR of 93 dB, and a CMRR of 93 dB. The LMV861 is offered in the space saving 5-Pin SC70 package, and the LMV862 in the 8-Pin VSSOP.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMV861/LMV862 30 MHz Low Power CMOS, EMI Hardened Operational Amplifiers datasheet (Rev. C) Mar 25, 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
White paper EMI-Hardened Operational Amplifiers for Robust Circuit Design Sep 22, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMV862 PSPICE Model

SNOM036.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos