Home Power management Linear & low-dropout (LDO) regulators

LP38691-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 3.3, 5 Noise (µVrms) 80 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.055 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 3.3, 5 Noise (µVrms) 80 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.055 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
WSON (NGG) 6 9 mm² (3 mm × 3 mm)
  • Wide Input Voltage Range (2.7 V to 10 V)
  • All WSON Options are Available as AEC-Q100 Grade 1
  • 2% Output Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA (Typical,
    5 V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specifications for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground Pin Current: 55 µA (typical) at full load
  • Enable Pin (LP38693)
  • Wide Input Voltage Range (2.7 V to 10 V)
  • All WSON Options are Available as AEC-Q100 Grade 1
  • 2% Output Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA (Typical,
    5 V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specifications for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground Pin Current: 55 µA (typical) at full load
  • Enable Pin (LP38693)

The LP3869x low-dropout CMOS linear regulators provide tight output tolerance (2% typical), extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON, SOT-223, and TO-252 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base-drive current is required to bias it, thus allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3869x low-dropout CMOS linear regulators provide tight output tolerance (2% typical), extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON, SOT-223, and TO-252 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base-drive current is required to bias it, thus allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LP5907-Q1 ACTIVE Automotive, 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable LP5907-Q1 is a 250-mA, ultra-low-noise, low-IQ LDO regulator.
TLV766-Q1 ACTIVE Automotive, adjustable- and fixed-output, 500-mA, 16-V, positive-voltage, LDO linear regulator Lower IQ, higher-accuracy alternative in a 3-mm x 3-mm package
TPS7A88-Q1 ACTIVE Automotive 1-A, low-noise, high-accuracy, dual-channel adjustable low-dropout voltage regulator TPS7A88-Q1 is a dual-channel, low-noise, 1-A LDO regulator.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP3869x/-Q1 500-mA Low-Dropout CMOS Linear Regulators Stable With Ceramic Output Capacitors datasheet (Rev. O) PDF | HTML Dec 2, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP38691_3P3 PSpice Transient Model

SNVM582.ZIP (38 KB) - PSpice model
Supported products & hardware
Simulation model

LP38691_3P3 Unencrypted PSpice Transient Model

SNVMA74.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (NGG) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos