Home Power management Linear & low-dropout (LDO) regulators

LP5990

ACTIVE

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.2 Iout (max) (A) 0.2 Output options Fixed Output Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.8, 2.8, 3, 3.3, 3.6 Noise (µVrms) 60 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 0.03 Features Enable Thermal resistance θJA (°C/W) 101 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.2 Iout (max) (A) 0.2 Output options Fixed Output Vout (max) (V) 3.6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.8, 2.8, 3, 3.3, 3.6 Noise (µVrms) 60 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 0.03 Features Enable Thermal resistance θJA (°C/W) 101 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
DSBGA (YFQ) 4 1 mm² (— mm × — mm)

  • Operation from 2.2V to 5.5V input
  • ±1% accuracy over temp range
  • Output voltage from 0.8V to 3.6V in 50mV increments
  • 30 μA Quiescent current (enabled)
  • 10nA Quiescent current (disabled)
  • 160mV dropout at 200mA load
  • 60 μVRMSOutput voltage noise
  • 60 μs start-up time
  • 500μs shut-down time
  • PSRR 55 dB at 10 kHz
  • Stable with 0402 1.0µF ceramic capacitors
  • Logic controlled enable
  • Thermal–overload and short–circuit protection

  • Package

    4-Bump micro SMD,0.4mm pitch (lead free) 866 µm x 917 µm

  • Operation from 2.2V to 5.5V input
  • ±1% accuracy over temp range
  • Output voltage from 0.8V to 3.6V in 50mV increments
  • 30 μA Quiescent current (enabled)
  • 10nA Quiescent current (disabled)
  • 160mV dropout at 200mA load
  • 60 μVRMSOutput voltage noise
  • 60 μs start-up time
  • 500μs shut-down time
  • PSRR 55 dB at 10 kHz
  • Stable with 0402 1.0µF ceramic capacitors
  • Logic controlled enable
  • Thermal–overload and short–circuit protection

  • Package

    4-Bump micro SMD,0.4mm pitch (lead free) 866 µm x 917 µm

    The LP5990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low noise and low quiescent current.

    The LP5990 will provide a 1.8V output from a low input voltage of 2.2V and can provide 200mA to an external load.

    When switched into shutdown mode via a logic signal at the enable pin, the power consumption is reduced to virtually

    zero.

    Fast shut-down is achieved by the push pull architecture.

    The LP5990 is designed to be stable with space saving 0402 ceramic capacitors as small as 1µF, this gives an overall solution size of < 2.5mm 2.

    Performance is specified for a -40°C to 125°C junction temperature range.

    The device is available in micro SMD Package (0.4mm pitch) and is available with 1.2V,1.3V,1.8V,2.8V,3.0V,3.3V and 3.6V outputs.Lower voltage options down to 0.8V are available on request. For all other output voltage options please contact your local NSC sales office.


    The LP5990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low noise and low quiescent current.

    The LP5990 will provide a 1.8V output from a low input voltage of 2.2V and can provide 200mA to an external load.

    When switched into shutdown mode via a logic signal at the enable pin, the power consumption is reduced to virtually

    zero.

    Fast shut-down is achieved by the push pull architecture.

    The LP5990 is designed to be stable with space saving 0402 ceramic capacitors as small as 1µF, this gives an overall solution size of < 2.5mm 2.

    Performance is specified for a -40°C to 125°C junction temperature range.

    The device is available in micro SMD Package (0.4mm pitch) and is available with 1.2V,1.3V,1.8V,2.8V,3.0V,3.3V and 3.6V outputs.Lower voltage options down to 0.8V are available on request. For all other output voltage options please contact your local NSC sales office.


    Download View video with transcript Video

    Technical documentation

    No results found. Please clear your search and try again.
    View all 1
    Top documentation Type Title Format options Date
    * Data sheet LP5990 Micropower 200mA CMOS Low Dropout Voltage Regulator datasheet (Rev. B) Dec 18, 2007

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Package Pins CAD symbols, footprints & 3D models
    DSBGA (YFQ) 4 Ultra Librarian

    Ordering & quality

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos