Home Power management Multi-channel ICs (PMICs)

LP8758-E3

ACTIVE

Product details

Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Adjustable current limit, Dynamic voltage scaling, Enable, I2C, Light-load efficiency, Multiple outputs, Output discharge, Phase interleaving, Power good, Remote sense, Synchronous rectification Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.006 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 3000
Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Adjustable current limit, Dynamic voltage scaling, Enable, I2C, Light-load efficiency, Multiple outputs, Output discharge, Phase interleaving, Power good, Remote sense, Synchronous rectification Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.006 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 3000
DSBGA (YFF) 35 6.6 mm² (— mm × — mm)
  • Fully Integrated Quad Buck, up to 4-A Programmable Maximum Output Current Per Buck
    • Auto PWM-PFM and Forced-PWM Operations
    • Programmable Output Voltage Slew Rate From 30 mV/µs to 0.5 mV/µs
    • Input Voltage Range: 2.5 V to 5.5 V
    • VOUT Range: 0.5 V to 3.36 V with DVS
  • Programmable Start-Up and Shutdown Sequencing With Enable Signal
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz),
    Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Load Current Measurement
  • Output Short-Circuit and Overload Protection
  • Spread-Spectrum Mode for EMI Reduction
  • The Four Buck Cores Operate 90° out of Phase Thereby Reducing Input Ripple Current
  • Overtemperature Warning and Protection
  • Undervoltage Lockout (UVLO)
  • Fully Integrated Quad Buck, up to 4-A Programmable Maximum Output Current Per Buck
    • Auto PWM-PFM and Forced-PWM Operations
    • Programmable Output Voltage Slew Rate From 30 mV/µs to 0.5 mV/µs
    • Input Voltage Range: 2.5 V to 5.5 V
    • VOUT Range: 0.5 V to 3.36 V with DVS
  • Programmable Start-Up and Shutdown Sequencing With Enable Signal
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz),
    Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Load Current Measurement
  • Output Short-Circuit and Overload Protection
  • Spread-Spectrum Mode for EMI Reduction
  • The Four Buck Cores Operate 90° out of Phase Thereby Reducing Input Ripple Current
  • Overtemperature Warning and Protection
  • Undervoltage Lockout (UVLO)

The LP8758-E3 device is designed to meet power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, providing four output voltage rails. The device is controlled by an I2C-compatible serial interface.

The automatic PWM-PFM (AUTO mode) operation maximizes efficiency over a wide output-current range.

The LP8758-E3 supports programmable start-up and shutdown sequencing synchronized to hardware Enable input signal.

The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758-E3 device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.

The LP8758-E3 device is designed to meet power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, providing four output voltage rails. The device is controlled by an I2C-compatible serial interface.

The automatic PWM-PFM (AUTO mode) operation maximizes efficiency over a wide output-current range.

The LP8758-E3 supports programmable start-up and shutdown sequencing synchronized to hardware Enable input signal.

The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758-E3 device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LP8758-EA ACTIVE Four, single-phase 4-A output DC-DC step-down converter Same functionality but pre-programmed to power different application processor

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LP8758-E3 Four 4-A Output Synchronous Step-Down DCDC Converters datasheet PDF | HTML Feb 27, 2020
User guide LP8758 Quick Sample Module User Guide PDF | HTML Aug 25, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8758-E0EVM — LP8758-E0 Four Output Step-Down DC-DC Regulator Evaluation Module

The LP8758-E0EVM customer evaluation module demonstrates the LP8758-E0 device from Texas Instruments. The LP8758-E0 is designed to meet the power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SNVC189 — LP8758-xxEVM GUI

Supported products & hardware
Support software

SNVC186 — LP8758EVM Qt Source

Supported products & hardware
Simulation model

LP8758-E0 LOAD TRANSIENT TINA-TI Transient Reference Design

SNVMBG8.TSC (596 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LP8758-E0 PSpice Transient Model

SNVMAW5.ZIP (278 KB) - PSpice model
Supported products & hardware
Simulation model

LP8758-E0 STARTUP TINA-TI Transient Reference Design

SNVMBG7.TSC (559 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LP8758-E0 TINA-TI Transient Spice Model

SNVMBG6.ZIP (223 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 35 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos