Home Power management Multi-channel ICs (PMICs)

LP8762-Q1

ACTIVE

Automotive PMIC for SoCs up to ASIL D with four 3A/12A multiphase buck converters

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 4 LDO 0 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 12 Configurability Factory programmable, Software configurable, User programmable TI functional safety category Functional Safety-Compliant Features Error signal monitor, I2C, Multiphase, Power good, SPI, SPMI, Thermal monitor, Voltage monitoring, Watchdog Rating Automotive Operating temperature range (°C) -40 to 125
Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 4 LDO 0 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 12 Configurability Factory programmable, Software configurable, User programmable TI functional safety category Functional Safety-Compliant Features Error signal monitor, I2C, Multiphase, Power good, SPI, SPMI, Thermal monitor, Voltage monitoring, Watchdog Rating Automotive Operating temperature range (°C) -40 to 125
VQFN-HR (RQK) 32 27.5 mm² 5.5 x 5
  • AEC-Q100 qualified with the following results:
    • Input voltage: 2.8V to 5.5V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional safety-compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • Four high-efficiency step-down DC/DC converters:
    • Output voltage: 0.3V to 3.34V (0.3V to 1.9V for multi-phase outputs)
    • Maximum output current: 3A per phase, up to 12A with 4-phase configuration
    • Programmable output voltage slew-rate: 0.5mV/µs to 33mV/µs
    • Switching frequency: 2.2MHz or 4.4MHz
  • Ten configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

.

.

  • AEC-Q100 qualified with the following results:
    • Input voltage: 2.8V to 5.5V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional safety-compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • Four high-efficiency step-down DC/DC converters:
    • Output voltage: 0.3V to 3.34V (0.3V to 1.9V for multi-phase outputs)
    • Maximum output current: 3A per phase, up to 12A with 4-phase configuration
    • Programmable output voltage slew-rate: 0.5mV/µs to 33mV/µs
    • Switching frequency: 2.2MHz or 4.4MHz
  • Ten configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

.

.

The LP8762-Q1 device is designed to meet the power management requirements of the latest processors and platforms in various safety-relevant automotive and industrial applications. The device has four step-down DC/DC converter cores, that are configurable for five different phase configurations from one 4-phase output to four 1-phase outputs. The device settings can be changed by I2C-compatible serial interface or by a SPI serial interface.

The automatic PFM/PWM (AUTO mode) operation together with the automatic phase adding and phase shedding maximizes efficiency over a wide output-current range. The LP8762-Q1 device supports remote differential voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) that improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and the phases are interleaved. The switching can be synchronized to an external clock and spread-spectrum mode can be enabled to minimize the disturbances.

The LP8762-Q1 device is designed to meet the power management requirements of the latest processors and platforms in various safety-relevant automotive and industrial applications. The device has four step-down DC/DC converter cores, that are configurable for five different phase configurations from one 4-phase output to four 1-phase outputs. The device settings can be changed by I2C-compatible serial interface or by a SPI serial interface.

The automatic PFM/PWM (AUTO mode) operation together with the automatic phase adding and phase shedding maximizes efficiency over a wide output-current range. The LP8762-Q1 device supports remote differential voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) that improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and the phases are interleaved. The switching can be synchronized to an external clock and spread-spectrum mode can be enabled to minimize the disturbances.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP8762-Q1 Four-Phase, 12A Buck Converter With Integrated Switches datasheet PDF | HTML 02 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP87642Q1EVM — LP87642-Q1 evaluation module for four-phase one output functional safety compliant buck converter

The LP87642Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876411E2RQRQ1 which has 4-phase 2.2 MHz configuration for one high current multiphase rail. The EVM boards can be (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LP87644Q1EVM — LP87644-Q1 evaluation module for four-output buck converter

The LP87644Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876441E4RQKRQ1 which has 1+1+1+1-phase configuration for 4 different output voltage rails. The boards can be (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQK) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos