Home Power management Multi-channel ICs (PMICs)

LP87745

ACTIVE

Three 3-A low-noise buck converter, I/O LDO and 5-V boost converter PMIC for industrial radar MMICs

Product details

Processor supplier Texas Instruments Processor name mmWave IWR Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 3 Vin (max) (V) 4 Vout (min) (V) 0.9 Vout (max) (V) 1.8 Iout (max) (A) 3 Configurability Factory programmable, Software configurable Features Output Short-Circuit and Overload Protection, Overtemperature warning and protection, Overvoltage protection, SPI, UVLO Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.02 Switching frequency (max) (kHz) 19200 Shutdown current (ISD) (typ) (µA) 20 Switching frequency (typ) (kHz) 17600
Processor supplier Texas Instruments Processor name mmWave IWR Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 3 Vin (max) (V) 4 Vout (min) (V) 0.9 Vout (max) (V) 1.8 Iout (max) (A) 3 Configurability Factory programmable, Software configurable Features Output Short-Circuit and Overload Protection, Overtemperature warning and protection, Overvoltage protection, SPI, UVLO Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.02 Switching frequency (max) (kHz) 19200 Shutdown current (ISD) (typ) (µA) 20 Switching frequency (typ) (kHz) 17600
VQFN-HR (RXV) 28 22.5 mm² 5 x 4.5
  • Device operating temperature : –40°C to +125°C ambient
  • Input voltage: 3.3 V nominal (3 V to 4 V range)
  • Three low-noise step-down DC/DC converters:
    • Output voltage: 0.9 V to 1.9 V, 0.8 V (BUCK3), 0.82 V (BUCK3)
    • Maximum output current: 3 A/ 3 A/ 3 A
    • Switching frequency: 4.4 MHz, 8.8 MHz, and 17.6 MHz
  • 5 V boost converter
    • Maximum output current: 350 mA
  • 150 mA LDO
    • Output voltage 1.8 V or 3.3 V
  • Output short-circuit and overload protection
  • Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
  • Overtemperature warning and protection
  • Serial peripheral interface (SPI)
  • Device operating temperature : –40°C to +125°C ambient
  • Input voltage: 3.3 V nominal (3 V to 4 V range)
  • Three low-noise step-down DC/DC converters:
    • Output voltage: 0.9 V to 1.9 V, 0.8 V (BUCK3), 0.82 V (BUCK3)
    • Maximum output current: 3 A/ 3 A/ 3 A
    • Switching frequency: 4.4 MHz, 8.8 MHz, and 17.6 MHz
  • 5 V boost converter
    • Maximum output current: 350 mA
  • 150 mA LDO
    • Output voltage 1.8 V or 3.3 V
  • Output short-circuit and overload protection
  • Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
  • Overtemperature warning and protection
  • Serial peripheral interface (SPI)

The LP8774x device is designed to meet the power management requirements of the IWR MMICs in various industrial radar applications. The device has three step-down DC/DC converters, a 5-V boost converter and a 1.8 V or 3.3 V LDO. The LDO is powered from the boost and intended for xWR I/O supply. An SPI serial interface and enable signals control the device.

The step-down DC/DC converters support programmable switching frequency of 4.4 MHz, 8.8 MHz, or 17.6 MHz. High switching frequency and low noise across wide frequency range enable LDO-free power solution with minimal or no passive filtering. The high switching frequency improves thermals and transient settling for the MMIC RF rails. The device forces the switching clock into PWM mode for optimal RF performance and can also be synchronized to an external clock. The device supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage.

The LP8774x device supports programmable start-up and shutdown delays and sequences which are synchronized to the ENABLE signal. The sequences can also include GPO signals to control external regulators, load switches, and processor reset. The default settings for the device are programmed into nonvolatile memory (NVM). The device controls the output slew rate to minimize output voltage overshoot and in-rush current during device start-up.

The LP8774x device is designed to meet the power management requirements of the IWR MMICs in various industrial radar applications. The device has three step-down DC/DC converters, a 5-V boost converter and a 1.8 V or 3.3 V LDO. The LDO is powered from the boost and intended for xWR I/O supply. An SPI serial interface and enable signals control the device.

The step-down DC/DC converters support programmable switching frequency of 4.4 MHz, 8.8 MHz, or 17.6 MHz. High switching frequency and low noise across wide frequency range enable LDO-free power solution with minimal or no passive filtering. The high switching frequency improves thermals and transient settling for the MMIC RF rails. The device forces the switching clock into PWM mode for optimal RF performance and can also be synchronized to an external clock. The device supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage.

The LP8774x device supports programmable start-up and shutdown delays and sequences which are synchronized to the ENABLE signal. The sequences can also include GPO signals to control external regulators, load switches, and processor reset. The default settings for the device are programmed into nonvolatile memory (NVM). The device controls the output slew rate to minimize output voltage overshoot and in-rush current during device start-up.

Download View video with transcript Video

The full data sheet and other information are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP8774xThree Buck Converters and 5-V Boost for IWR Radar Sensors datasheet PDF | HTML 17 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP877451Q1EVM — LP8774x-Q1 evaluation module for ADAS PMIC low-noise configuration 3-buck and 5-V boost

The LP8774x-Q1 device is designed to meet the power management requirements of the AWR and IWR MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a 5 V boost converter and a 1.8 V/3.3 V LDO. The LDO is powered from the boost and (...)

User guide: PDF | HTML
Reference designs

TIDA-010281 — mmWave radar sensing reference design for safer robot perception

This reference design features a safety millimeter- wave (mmWave) radar sensor (IWR6843AOP) and safety power management integrated circuit (PMIC) (LP87745) to enable safe perception in robotics and industrial automation applications. The design supports Q&A watchdog communication, level or PWM (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RXV) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos