Home Power management DC/DC switching regulators DC/DC converters

LV14340

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 32 Vout (min) (V) 0.8 Features Adjustable soft start, Cycle-by-cycle current limit to limit phase current, Enable, Frequency synchronization, Light-load efficiency, Overvoltage protection, Short circuit protection, Thermal shutdown, UVLO Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0003 Duty cycle (max) (%) 97
Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 32 Vout (min) (V) 0.8 Features Adjustable soft start, Cycle-by-cycle current limit to limit phase current, Enable, Frequency synchronization, Light-load efficiency, Overvoltage protection, Short circuit protection, Thermal shutdown, UVLO Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0003 Duty cycle (max) (%) 97
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • New product available:
  • For faster time to market:
  • 4V to 40V input range
  • 3.5A continuous output current
  • 100mΩ high-side MOSFET
  • 100ns minimum on time
  • Current mode control
  • 200kHz to 2MHz adjustable switching frequency
  • Frequency synchronization to external clock
  • Internal compensation for ease of use
  • High duty cycle operation supported
  • Precision enable input
  • 1µA shutdown current
  • Thermal, overvoltage, and short protection
  • 8-pin SOIC with PowerPAD™ package
  • New product available:
  • For faster time to market:
  • 4V to 40V input range
  • 3.5A continuous output current
  • 100mΩ high-side MOSFET
  • 100ns minimum on time
  • Current mode control
  • 200kHz to 2MHz adjustable switching frequency
  • Frequency synchronization to external clock
  • Internal compensation for ease of use
  • High duty cycle operation supported
  • Precision enable input
  • 1µA shutdown current
  • Thermal, overvoltage, and short protection
  • 8-pin SOIC with PowerPAD™ package

The LV14340 is a 40V, 3.5A step-down regulator with an integrated high-side MOSFET. With a wide input range from 4V to 40V, the device is designed for various applications from industrial to automotive for power conditioning from unregulated sources. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This feature also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing, and shutdown due to excessive power dissipation, and output overvoltage protection.

The LV14340 is available in an 8-pin HSOIC with exposed pad for low thermal resistance.

The LV14340 is a 40V, 3.5A step-down regulator with an integrated high-side MOSFET. With a wide input range from 4V to 40V, the device is designed for various applications from industrial to automotive for power conditioning from unregulated sources. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This feature also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing, and shutdown due to excessive power dissipation, and output overvoltage protection.

The LV14340 is available in an 8-pin HSOIC with exposed pad for low thermal resistance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LV14340 40V, 3.5A, 2MHz, Step-Down Converter datasheet (Rev. C) PDF | HTML Dec 19, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos