Home Power management DC/DC switching regulators DC/DC converters

LMR51440

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Light Load Efficiency, Power good, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 97.4 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Light Load Efficiency, Power good, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 97.4 TI functional safety category Functional Safety-Capable
WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Wide Input voltage range: 4 V to 36 V
    • 4-A or 5-A continuous output current
    • ±1.0% tolerance voltage reference at room temperature
    • Minimum switching-on time: 75 ns (typical)
    • Low Quiescent current: 25 µA
    • Adjustable Frequency: 200 kHz to 1.1 MHz
    • Frequency spread spectrum (PFM variant)
    • Protection features
      • Precision enable input
      • Open-drain PGOOD
      • VIN undervoltage lockout (UVLO)
      • Cycle-by-cycle current limiting
      • Short-circuit protection with hiccup mode
      • Thermal shutdown
    • Low dropout mode operation
    • Junction temperature range: –40°C to 150°C
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • WSON-12 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the LMR5144x0 with the WEBENCH® Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Wide Input voltage range: 4 V to 36 V
    • 4-A or 5-A continuous output current
    • ±1.0% tolerance voltage reference at room temperature
    • Minimum switching-on time: 75 ns (typical)
    • Low Quiescent current: 25 µA
    • Adjustable Frequency: 200 kHz to 1.1 MHz
    • Frequency spread spectrum (PFM variant)
    • Protection features
      • Precision enable input
      • Open-drain PGOOD
      • VIN undervoltage lockout (UVLO)
      • Cycle-by-cycle current limiting
      • Short-circuit protection with hiccup mode
      • Thermal shutdown
    • Low dropout mode operation
    • Junction temperature range: –40°C to 150°C
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • WSON-12 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the LMR5144x0 with the WEBENCH® Power Designer

The LMR514x0 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 4-A or 5-A load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR514x0 features adjustable switching frequency from 200 kHz to 1.1 MHz with an external resistor, which provides the flexibility to optimize either efficiency or external component size. The device has PFM version to realize high efficiency at light load and FPWM version to achieve constant frequency, and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR514x0 is available in WSON-12 package.

The LMR514x0 is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 4-A or 5-A load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR514x0 features adjustable switching frequency from 200 kHz to 1.1 MHz with an external resistor, which provides the flexibility to optimize either efficiency or external component size. The device has PFM version to realize high efficiency at light load and FPWM version to achieve constant frequency, and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR514x0 is available in WSON-12 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMR514x0, 36-V, 4-A/5-A Synchronous Step-Down DC/DC Converter With Low IQ datasheet PDF | HTML Dec 5, 2022
Functional safety information LMR51440 and LMR51450 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Nov 21, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51450EVM — LMR51450 synchronous step-down converter evaluation module

The LMR51450 evaluation module (EVM) is designed to help customers evaluate the performance of the LMR51450 synchronous step-down voltage converter. This EVM implements the LMR51450 in a 12-pin WSON Package. The EVM is capable of delivering 5 V or 3.3 V output voltage and up to 5 A load current (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LMR51440-CALC — LMR51440 calculation tool

This is an excel based quick calculation tool for the design of LMR51440 application circuit.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos