MC3403

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9304 ACTIVE Quad, 40-V 1-MHz low-power (0.15 mA) operational amplifier Lower Vos(2.5mV) and higher slew rate(3.5V/us) for your cost-optimized applications
LM324B ACTIVE Quad, 36V 1.2MHz 3mV offset voltage operational amplifier Wider supply range (3 V to 36 V), higher GBW (1.2 MHz), lower offset voltage (3 mV), lower power (0.175 mA), higher output current (40 mA)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 3 Output swing headroom (to positive supply) (typ) (V) -3
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 8 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 3 Output swing headroom (to positive supply) (typ) (V) -3
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm)
  • Wide range of supply voltages, single supply: 3V to 36V or dual supplies
  • Class AB output stage
  • True differential input stage
  • Low input bias current
  • Internal frequency compensation
  • Short-circuit protection
  • Designed to be interchangeable with Motorola MC3303, MC3403
  • Wide range of supply voltages, single supply: 3V to 36V or dual supplies
  • Class AB output stage
  • True differential input stage
  • Low input bias current
  • Internal frequency compensation
  • Short-circuit protection
  • Designed to be interchangeable with Motorola MC3303, MC3403

The MC3303 and the MC3403 are quadruple operational amplifiers similar in performance to the µA741, but with several distinct advantages. MC3303 and the MC3403 are designed to operate from a single supply over a range of voltages from 3V to 36V. Operation from split supplies also is possible, provided the difference between the two supplies is 3V to 36V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC – 1.5V. Quiescent supply currents are less than one-half those of the µA741.

The MC3303 is characterized for operation from –40°C to 85°C, and the MC3403 is characterized for operation from 0°C to 70°C.

The MC3303 and the MC3403 are quadruple operational amplifiers similar in performance to the µA741, but with several distinct advantages. MC3303 and the MC3403 are designed to operate from a single supply over a range of voltages from 3V to 36V. Operation from split supplies also is possible, provided the difference between the two supplies is 3V to 36V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC – 1.5V. Quiescent supply currents are less than one-half those of the µA741.

The MC3303 is characterized for operation from –40°C to 85°C, and the MC3403 is characterized for operation from 0°C to 70°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet MC3x03 Quadruple Low-power Operational Amplifiers datasheet (Rev. D) PDF | HTML Oct 19, 2026

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​