Product details

Rating Automotive Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² (7 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade-1 : –40°C ≤ TA ≤ 125°C
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Speed, current, power, or voltage control
    • Forward and reverse windmilling support
    • Configurable power and speed limit
    • Lead angle adjustment for high efficiency
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Offline motor parameter measurement (MPET)
    • Analog, PWM, frequency, or I2C speed input
    • Configurable motor start-up and stop options
    • Flux weakening for high-speed operation
    • Anti-voltage surge (AVS) protection
  • 4.5 to 35V operating voltage (40V abs max)
  • High output current capability: 8A peak
  • Low MOSFET on-state resistance
    • RDS(ON) (HS + LS) at TA = 25°C : 95mΩ (typ.)
  • Low power sleep mode: Refer
    • 5µA (maximum) at VVM = 24V, TA = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Configurable EEPROM with R/W security to store device configuration
  • Built-in current sensing
  • Built-in 3.3V/5V, 170mA buck regulator
  • Built-in 3.3V, 20mA LDO regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum, PWM dithering, and slew rate for EMI reduction
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection
    • Configurable current limit
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I2C interface
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade-1 : –40°C ≤ TA ≤ 125°C
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Speed, current, power, or voltage control
    • Forward and reverse windmilling support
    • Configurable power and speed limit
    • Lead angle adjustment for high efficiency
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Offline motor parameter measurement (MPET)
    • Analog, PWM, frequency, or I2C speed input
    • Configurable motor start-up and stop options
    • Flux weakening for high-speed operation
    • Anti-voltage surge (AVS) protection
  • 4.5 to 35V operating voltage (40V abs max)
  • High output current capability: 8A peak
  • Low MOSFET on-state resistance
    • RDS(ON) (HS + LS) at TA = 25°C : 95mΩ (typ.)
  • Low power sleep mode: Refer
    • 5µA (maximum) at VVM = 24V, TA = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Configurable EEPROM with R/W security to store device configuration
  • Built-in current sensing
  • Built-in 3.3V/5V, 170mA buck regulator
  • Built-in 3.3V, 20mA LDO regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum, PWM dithering, and slew rate for EMI reduction
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection
    • Configurable current limit
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I2C interface

The MCF8316D-Q1 provides a single-chip, code-free sensorless FOC device for driving 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8A peak current. The MCF8316D-Q1 integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 95mΩ (HS+LS FETs). MCF8316D-Q1 integrates a buck regulator (3.3V/5V, 170mA) and LDO (3.3V, 20mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCF8316D-Q1, intended to protect the device, motor, and system against fault events.

Documentation for reference:

The MCF8316D-Q1 provides a single-chip, code-free sensorless FOC device for driving 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8A peak current. The MCF8316D-Q1 integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 95mΩ (HS+LS FETs). MCF8316D-Q1 integrates a buck regulator (3.3V/5V, 170mA) and LDO (3.3V, 20mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCF8316D-Q1, intended to protect the device, motor, and system against fault events.

Documentation for reference:

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet MCF8316D-Q1 Automotive Sensorless Field Oriented Control (FOC) Integrated FET BLDC Driver datasheet PDF | HTML Oct 15, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MC121EVM — MC121 evaluation module

The MC121EVM enables users to evaluate the performance of the MC121 and MC121-Q1 single phase BLDC driver. The EVM includes an on-board FTDI chip to convert USB communication, from the PC, into UART. An on-board MSP430FR2355 microcontroller (MCU) translates the UART communication into either (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MCF8316DEVM — MCF8316D evaluation module

The MCF8316D evaluation module (EVM) enables users to evaluate the performance of the MCF8316D motor driver. The EVM includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates the UART communication (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos