MSP430F155IPM

ACTIVE

8 MHz MCU with 16KB Flash, 512B SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART | PM | 64 | -40 to 85

Same as: MSP430F155IPM.A, MSP430F155IPM.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F155IPMR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the MSP430F155

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 330 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture,
    125-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • 12-Bit Analog-to-Digital (A/D) Converter
    With Internal Reference, Sample-and-Hold,
    and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog (D/A)
    Converters With Synchronization
  • 16-Bit Timer_A With Three
    Capture/Compare Registers
  • 16-Bit Timer_B With Three or Seven
    Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART0),
    Functions as Asynchronous UART or
    Synchronous SPI or I2C™ Interface
  • Serial Communication Interface (USART1),
    Functions as Asynchronous UART or
    Synchronous SPI Interface
  • Supply Voltage Supervisor/Monitor With
    Programmable Level Detection
  • Brownout Detector
  • Bootstrap Loader
  • Serial Onboard Programming, No External
    Programming Voltage Needed, Programmable
    Code Protection by Security Fuse
  • Family Members Include
    • MSP430F155
      16KB+256B Flash Memory
      512B RAM
    • MSP430F156
      24KB+256B Flash Memory
      1KB RAM
    • MSP430F157
      32KB+256B Flash Memory,
      1KB RAM
    • MSP430F167
      32KB+256B Flash Memory,
      1KB RAM
    • MSP430F168
      48KB+256B Flash Memory,
      2KB RAM
    • MSP430F169
      60KB+256B Flash Memory,
      2KB RAM
    • MSP430F1610
      32KB+256B Flash Memory
      5KB RAM
    • MSP430F1611
      48KB+256B Flash Memory
      10KB RAM
    • MSP430F1612
      55KB+256B Flash Memory
      5KB RAM
  • Available in 64-Pin QFP Package (PM) and
    64-Pin QFN Package (RTD)
  • For Complete Module Descriptions, See the
    MSP430x1xx Family User’s Guide,
    Literature Number SLAU049

I2C is a registered trademark of Philips Incorporated.

Description for the MSP430F155

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F15x/16x/161x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, dual 12-bit D/A converter, one or two universal serial synchronous/asynchronous communication interfaces (USART), I2C, DMA, and 48 I/O pins. In addition, the MSP430F161x series offers extended RAM addressing for memory-intensive applications and large C-stack requirements.

Typical applications include sensor systems, industrial control applications, hand-held meters, etc.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F155IPMR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more