MSP430F4152IPM

ACTIVE

8 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART, comparator, 144 seg LCD | PM | 64 | -40 to 85

Same as: MSP430F4152IPM.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F4152IPMR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the MSP430F4152

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow Power Consumption
    Active Mode: 220 µA at 1 MHz, 2.2 V
    Standby Mode: 0.9 µA
    Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
    • Internal Very Low Power, Low-Frequency Oscillator
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_A With Five Capture/Compare Registers
  • Two Universal Serial Communication Interfaces (USCIs)
    • USCI_A0
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0
      • I2C
      • Synchronous SPI
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Integrated LCD Driver With Contrast Control for Up to 144 Segments
  • Basic Timer With Real Time Clock Feature
  • Brownout detector
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference,
    Sample-and-Hold, Autoscan, and Data Transfer Controller
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • Family Members Include:
    • MSP430F4152:
      16KB+256B Flash Memory
      512B RAM
    • MSP430F4132:
      8KB+256B Flash Memory
      512B RAM
  • Available in 64-Pin QFP Package and 48-Pin QFN Package
    (See Available Options)
  • For Complete Module Descriptions, See The MSP430x4xx Family User’s Guide,
    Literature Number SLAU056

Description for the MSP430F4152

The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes, is optimized to achieve extended battery life in portablemeasurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generator that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

TheMSP430F41x2 is a microcontroller configurationwith two 16-bit timers, a basic timerwith a real-time clock, a 10-bit A/D converter, a versatile analog comparator, two universal serial communication interfaces, up to 48 I/O pins, and a liquid crystal display driver.

Typical applications for this device include analog and digital sensor systems, remote controls, thermostats, digital timers, hand-held meters, etc.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F4152IPMR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more