MSP430F47166IPZ

ACTIVE

16-MHz polyphase metering MCU with 6 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 4KB RAM | PZ | 100 | -40 to 85

Same as: MSP430F47166IPZ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F47166IPZR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PZ) | 100
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the MSP430F47166

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 350 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • Three, Six or Seven 16-Bit Sigma-Delta Analog-to-Digital (A/D)
    Converters With Differential PGA Inputs
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interface (USCI) Modules
    • USCI_A0 and USCI_A1
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C
      • Synchronous SPI
  • Integrated LCD Driver With Contrast Control for Up to 160 Segments
  • Basic Timer With Real-Time Clock Feature
  • 32-Bit Hardware Multiplier
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • Family Members Include
    • MSP430F47163: 92KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47173: 92KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47183: 116KB Flash, 8KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47193: 120KB Flash, 4KB RAM
      3 Sigma-Delta ADCs
    • MSP430F47126: 56KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47166: 92KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47176: 92KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47186: 116KB Flash, 8KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47196: 120KB Flash, 4KB RAM
      6 Sigma-Delta ADCs
    • MSP430F47127: 56KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47167: 92KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47177: 92KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47187: 116KB Flash, 8KB RAM
      7 Sigma-Delta ADCs
    • MSP430F47197: 120KB Flash, 4KB RAM
      7 Sigma-Delta ADCs
  • Available in a 100-Pin Plastic Quad Flatpack (QFP) Package
  • For Complete Module Descriptions, See the MSP430x4xx Family User’s Guide,
    Literature Number SLAU056
  • For E-Meter Reference Design and Software, See Implementation of aThree-Phase Electronic Watt-Hour Meter using the MSP430F471xx, Literature Number SLAA409

Description for the MSP430F47166

The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters. Each channel has a differential input pair and programmable input gain. Also integrated are two 16-bit timers, four universal serial communication interfaces (USCI), DMA, 68 I/O pins, and a liquid crystal driver (LCD) with integrated contrast control.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430F47166IPZR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more