MSP430L092SPW

ACTIVE

4 MHz MCU with 2KB ROM, 2KB SRAM, 8-bit ADC, 8-bit DAC, comparator, timer | PW | 14 | 0 to 50

Same as: MSP430L092SPW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430L092SPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) 0 to 50
Package qty | Carrier 90 | TUBE

Features for the MSP430L092

  • Ultra-Low Supply Voltage (ULV) Range
    • 0.9 V to 1.5 V (1 MHz)
    • 1.5 V to 1.65 V (4 MHz)
  • Low Power Consumption
    • Active Mode (AM): 45 µA/MHz (1.3 V)
    • Standby Mode (LPM3, WDT_A Mode): 6 µA
    • Off Mode (LPM4): 3 µA
  • Wake-Up From LPMx in Less Than 5 µs
  • 16-Bit RISC Architecture
    • Extended Instructions
    • Up to 4-MHz System Clock
  • Compact Clock System
    • 1-MHz Internal Trimmable High-Frequency Clock
    • 20-kHz Internal Low-Frequency Clock Source
    • External Clock Input
  • 16-Bit Timer0_A3 With Three Capture/Compare Registers
  • 16-Bit Timer1_A3 With Three Capture/Compare Registers
  • ULV Analog Pool Modes
    • 8-Bit Analog-to-Digital Converter (ADC)
    • 8-Bit Digital-to-Analog Converter (DAC)
    • Programmable Comparator (COMP)
    • Supply Voltage Monitor (SVM)
    • Temperature Sensor
    • Internal Reference Voltage Source
  • ULV Port Logic
    • VOL Better Than 0.15 V at 2.5 mA
    • VOH Better Than VCC – 0.15 V at 1 mA
    • Timer0 PWM Signal Available on All Ports
    • Timer1 PWM Signal Available on All Ports
  • ULV Brownout Circuit (BOR)
  • ULV RAM Retention Voltage Below BOR Level
  • 32-Bit Watchdog Timer (WDT-A)
  • Bootstrap Loader in MSP430L092 Development/Prototyping Device
  • Full Four-Wire JTAG Debug Interface
  • Family Members Include
    • MSP430C091
      • 1KB ROM Memory
      • 128 Bytes RAM + 96 Bytes CRAM (Lockable)
    • MSP430C092
      • 2KB ROM Memory
      • 128 Bytes RAM + 96 Bytes CRAM (Lockable)
    • MSP430L092
      • 2KB Loader ROM With Service Functions
      • 2KB RAM
        (1792 + 128 + 96 Bytes Lockable)
  • For Complete Module Descriptions, See the MSP430x09x Family User’s Guide (SLAU321)

Description for the MSP430L092

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled internal oscillators allow wake-up from low-power modes to active mode in less than 5 µs.

The MSP430C09x and MSP430L092 series are microcontroller configurations with two 16-bit timers, an ultra-low-voltage 8-bit analog-to-digital (A/D) converter, an 8-bit digital-to-analog (D/A) converter, and up to 11 I/O pins.

Typical applications for this device include single-cell systems requiring a full analog signal chain.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430L092SPWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more