OPA211SKGD1

ACTIVE

High Temperature 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier | KGD | 0 | -55 to 210

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DIESALE (KGD) | 0
Operating temperature range (°C) -55 to 210
Package qty | Carrier 400 | NOT REQUIRED

Features for the OPA211-HT

  • Low Voltage Noise: 1.1 nV/√Hz at 1 kHz
  • Input Voltage Noise:
    80 nVPP (0.1 Hz to 10 Hz)
  • THD+N: –136dB (G = 1, f = 1 kHz)
  • Offset Voltage: 240 µV (max)
  • Offset Voltage Drift: 0.35 µV/°C (typ)
  • Low Supply Current: 6 mA/Ch (typ)
  • Unity-Gain Stable
  • Gain Bandwidth Product:
    80 MHz (G = 100)
    45 MHz (G = 1)
  • Slew Rate: 27 V/µs
  • 16-Bit Settling: 700 ns
  • Wide Supply Range:
    ±2.25 V to ±18 V, 4.5 V to 36 V
  • Rail-to-rail output
  • Output current: 30 mA
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products
      utilize highly optimized silicon (die)
      solutions with design and process enhancements
      to maximize performance over extended
      temperatures.

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

Description for the OPA211-HT

The OPA211 series of precision operational amplifiers achieves very low 1.1 nV/√Hz noise density with a supply current of only 3.6 mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high speed, and wide output swing of the OPA211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPA211 series of op amps provides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This ac performance, combined with only 240-µV of offset and 0.35-µV/°C of drift over temperature, makes the OPA211 ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPA211 series is specified over a wide dual-power supply range of ±2.25 V to ±18 V, or for single-supply operation from 4.5 V to 36 V.

This series of op amps is specified from TA = –55°C to 210°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more