OPA2891

ACTIVE

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 BW at Acl (MHz) 180 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 0.95 Vn at 1 kHz (typ) (nV√Hz) 1 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 106 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 200 2nd harmonic (dBc) 91 3rd harmonic (dBc) 91 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 BW at Acl (MHz) 180 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 105 Vn at flatband (typ) (nV√Hz) 0.95 Vn at 1 kHz (typ) (nV√Hz) 1 Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 106 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 200 2nd harmonic (dBc) 91 3rd harmonic (dBc) 91 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Ultra-low 0.95nV/√Hz voltage noise
  • High speed:
    • 180MHz unity gain bandwidth
    • 140MHz bandwidth at a gain of 2V/V (–1V/V)
    • 105V/µs slew rate
  • Very low distortion
    • THD = –91dBc (f = 1MHz, RL = 150Ω)
    • THD = –100dBc (f = 1MHz, RL = 1kΩ)
    • THD+N = –137dBc (f = 1kHz, BW = 80kHz)
  • Low 0.2mV (typical) and 1mV (maximum) input offset voltage at 25°C
  • 200mA output current drive (typical)
  • Typical operation from ±4.5V to ±18V
  • Offset nulling pins on the OPA891
  • Ultra-low 0.95nV/√Hz voltage noise
  • High speed:
    • 180MHz unity gain bandwidth
    • 140MHz bandwidth at a gain of 2V/V (–1V/V)
    • 105V/µs slew rate
  • Very low distortion
    • THD = –91dBc (f = 1MHz, RL = 150Ω)
    • THD = –100dBc (f = 1MHz, RL = 1kΩ)
    • THD+N = –137dBc (f = 1kHz, BW = 80kHz)
  • Low 0.2mV (typical) and 1mV (maximum) input offset voltage at 25°C
  • 200mA output current drive (typical)
  • Typical operation from ±4.5V to ±18V
  • Offset nulling pins on the OPA891

The OPA891 and OPA2891 (OPAx891) are ultra-low voltage noise, high-speed voltage feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communications and imaging. The single-amplifier OPA891 and the dual-amplifier OPA2891 offer very good ac performance with 140MHz bandwidth, gain (G) = 2V/V, 105V/µs slew rate, and 70ns settling time (0.1%). The OPAx891 are unity-gain stable with 180MHz bandwidth. These amplifiers have a high drive capability of 200mA and draw only 7.5mA supply current per channel. With –100dBc of total harmonic distortion (THD) at f = 1MHz and a very low noise of 0.95nV/√Hz, the OPAx891 are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

The OPA891 and OPA2891 (OPAx891) are ultra-low voltage noise, high-speed voltage feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communications and imaging. The single-amplifier OPA891 and the dual-amplifier OPA2891 offer very good ac performance with 140MHz bandwidth, gain (G) = 2V/V, 105V/µs slew rate, and 70ns settling time (0.1%). The OPAx891 are unity-gain stable with 180MHz bandwidth. These amplifiers have a high drive capability of 200mA and draw only 7.5mA supply current per channel. With –100dBc of total harmonic distortion (THD) at f = 1MHz and a very low noise of 0.95nV/√Hz, the OPAx891 are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx891 180MHz, 0.95nV/√Hz, Ultra-Low THD Operational Amplifiers datasheet (Rev. B) PDF | HTML Jul 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-MSOP-2A — Dual op amp evaluation module for MSOP-8 package

The DEM-OPA-MSOP-2A demonstration fixture helps designers evaluate the operation and performance of TI's dual, high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead MSOP (DGK) package.
 
For more information on these types of op amps, (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DEM-OPA-SO-2A — Dual op amp evaluation module for SO-8 package

The DEM-OPA-SO-2A demonstration evaluation module helps designers evaluate the operation and performance of TI dual-channel, high-speed, wideband operational amplifiers. This unpopulated printed-circuit board (PCB) is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPA891 TINA-TI Spice Model (Rev. A)

SBOMCG6A.ZIP (15 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos