NEW

OPA2993

ACTIVE

Dual, 32V, 20MHz RRIO bipolar op amp with high speed-to-power ratio (400μA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.4 Vn at 1 kHz (typ) (nV√Hz) 13 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.5 CMRR (typ) (dB) 130 Iout (typ) (A) 0.04 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.4 Vn at 1 kHz (typ) (nV√Hz) 13 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.5 CMRR (typ) (dB) 130 Iout (typ) (A) 0.04 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Rail-to-rail input and output
  • Wide supply voltage: 2.7V to 32V
  • Wide bandwidth: 20MHz GBW, unity-gain stable
  • High slew rate: 40V/µs
  • Low quiescent current: 400µA per amplifier
  • Low offset voltage: ±1mV (maximum)
  • Low offset voltage drift: ±3µV/°C (maximum)
  • Low noise: 13nV/√Hz at 1kHz
  • Low 1/f noise: 0.5µV (peak-to-peak)
  • Low THD+N: 0.00014% (117dB)
  • Industry standard packages:
    • Dual in SOIC-8, VSSOP-8, and SOT-23-THIN-8
    • Quad in SOIC-14, TSSOP-14, and SOT-23-THIN-14
  • Rail-to-rail input and output
  • Wide supply voltage: 2.7V to 32V
  • Wide bandwidth: 20MHz GBW, unity-gain stable
  • High slew rate: 40V/µs
  • Low quiescent current: 400µA per amplifier
  • Low offset voltage: ±1mV (maximum)
  • Low offset voltage drift: ±3µV/°C (maximum)
  • Low noise: 13nV/√Hz at 1kHz
  • Low 1/f noise: 0.5µV (peak-to-peak)
  • Low THD+N: 0.00014% (117dB)
  • Industry standard packages:
    • Dual in SOIC-8, VSSOP-8, and SOT-23-THIN-8
    • Quad in SOIC-14, TSSOP-14, and SOT-23-THIN-14
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx993 32V, Rail-to-Rail Input and Output, 20MHz, Low-Power Op Amp datasheet PDF | HTML Apr 7, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA2993 SPICE Model

SBOMCU7.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

OPA2993 TINA-TI Reference Design

SBOMCU9 (68 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA2993 TINA-TI SPICE Model

SBOMCU8.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos