OPA371DDBVR

ACTIVE

Single, 5.5V, 125kHz, low quiescent current (650nA), RRIO decompensated operational amplifier | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA371D

  • Wide gain bandwidth product: 125kHz
  • Low quiescent current: 650nA/ch
  • Operational from supply voltage as low as 1.5V
  • Low integrated noise (0.1Hz - 10Hz): 3.9µVp-p
  • Low input offset voltage: ±0.3mV
  • Low input bias current: 500fA
  • Rail-to-rail input and output
  • Decompensated, gain ≥ 10V/V (stable)
  • Integrated RFI and EMI filters
  • Extended industrial temperature range: –40°C to 125°C

Description for the OPA371D

The OPAx371D family includes single (OPA371D), dual (OPA2371D), and quad (OPA4317D) decompensated operational amplifiers optimized for high efficiency in ultra-low-voltage applications. Operating from 1.5V to 5.5V with rail-to-rail input and output swing, this family of amplifiers deliver an exceptional gain bandwidth of 125kHz with only 650nA of quiescent current. The OPAx371D enables high gain circuit configurations and longevity in battery powered systems. The availability of miniature packages also allow this amplifier family to be used effectively in high density board applications.

The OPAx371D high gain bandwidth eliminates the need for cascaded amplifier stages in signal conditioning and filtering applications such as ECG patches, motion detectors, and personal electronics, simplifying design while reducing both board space and overall system power consumption.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more