OPA4189

ACTIVE

Quad, 14-MHz, MUX-friendly, zero-drift, rail-to-rail-output, precision operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TLV4888 ACTIVE Quad, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier Cost-optimized replacement with higher offset voltage (15μV, maximum) and voltage noise (7.5 nV/√Hz at 1kHz)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.003 Offset drift (typ) (µV/°C) 0.005 Input bias current (max) (pA) 500 GBW (typ) (MHz) 14 Features EMI Hardened, High Cload Drive, Zero Drift Slew rate (typ) (V/µs) 20 Rail-to-rail Out Iq per channel (typ) (mA) 1.3 Vn at 1 kHz (typ) (nV√Hz) 5.2 CMRR (typ) (dB) 168 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2.5 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02 THD + N at 1 kHz (typ) (%) 0.00006
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.003 Offset drift (typ) (µV/°C) 0.005 Input bias current (max) (pA) 500 GBW (typ) (MHz) 14 Features EMI Hardened, High Cload Drive, Zero Drift Slew rate (typ) (V/µs) 20 Rail-to-rail Out Iq per channel (typ) (mA) 1.3 Vn at 1 kHz (typ) (nV√Hz) 5.2 CMRR (typ) (dB) 168 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2.5 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02 THD + N at 1 kHz (typ) (%) 0.00006
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Ultra-high precision:
    • Zero-drift: 0.005 µV/°C (OPA189)
    • Ultra-low offset voltage: 3 µV maximum (OPA189)
  • Excellent dc precision:
    • CMRR: 168 dB
    • Open-loop gain: 170 dB
  • Low noise:
    • en at 1 kHz: 5.2 nV/√Hz
    • 0.1-Hz to 10-Hz noise: 0.1 µVPP
  • Excellent dynamic performance:
    • Gain bandwidth: 14 MHz
    • Slew rate: 20 V/µs
    • Fast settling: 10-V step, 0.01% in 1.1 µs
  • Robust design:
    • MUX-friendly inputs
    • RFI/EMI filtered inputs
  • Wide supply range: 4.5 V to 36 V
  • Quiescent current: 1.7 mA (maximum)
  • Rail-to-rail output
  • Input includes negative rail
  • Ultra-high precision:
    • Zero-drift: 0.005 µV/°C (OPA189)
    • Ultra-low offset voltage: 3 µV maximum (OPA189)
  • Excellent dc precision:
    • CMRR: 168 dB
    • Open-loop gain: 170 dB
  • Low noise:
    • en at 1 kHz: 5.2 nV/√Hz
    • 0.1-Hz to 10-Hz noise: 0.1 µVPP
  • Excellent dynamic performance:
    • Gain bandwidth: 14 MHz
    • Slew rate: 20 V/µs
    • Fast settling: 10-V step, 0.01% in 1.1 µs
  • Robust design:
    • MUX-friendly inputs
    • RFI/EMI filtered inputs
  • Wide supply range: 4.5 V to 36 V
  • Quiescent current: 1.7 mA (maximum)
  • Rail-to-rail output
  • Input includes negative rail

The OPA189, OPA2189, and OPA4189 (OPAx189) high-precision operational amplifiers are ultra-low noise, fast-settling, zero-drift devices that provide rail-to-rail output operation and feature a unique MUX-friendly architecture and controlled start-up system. These features and excellent ac performance, combined with only 0.4 µV of offset voltage and 0.005µV/°C of drift over temperature for the single-channel version, make the OPAx189 a great choice for precision instrumentation, signal measurement, and active filtering applications. Moreover, the MUX-friendly input architecture prevents inrush current when applying large input differential voltages, which improves settling performance in multichannel systems, all while providing robust ESD protection during shipment, handling, and assembly.

All versions are specified from –40°C to +125°C.

The OPA189, OPA2189, and OPA4189 (OPAx189) high-precision operational amplifiers are ultra-low noise, fast-settling, zero-drift devices that provide rail-to-rail output operation and feature a unique MUX-friendly architecture and controlled start-up system. These features and excellent ac performance, combined with only 0.4 µV of offset voltage and 0.005µV/°C of drift over temperature for the single-channel version, make the OPAx189 a great choice for precision instrumentation, signal measurement, and active filtering applications. Moreover, the MUX-friendly input architecture prevents inrush current when applying large input differential voltages, which improves settling performance in multichannel systems, all while providing robust ESD protection during shipment, handling, and assembly.

All versions are specified from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA4182 ACTIVE 36-V, 5-MHz, quad, low-noise, zero-drift, MUX-friendly, precision op amp Lower power with lower offset voltage and drift

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet OPAx189 Precision, Lowest-Noise, 36-V, Zero-Drift, 14-MHz, MUX-Friendly, Rail-to-Rail Output Operational Amplifiers datasheet (Rev. I) PDF | HTML Oct 6, 2021
Application brief How to Select Amplifiers for Pressure Transmitter Applications (Rev. B) PDF | HTML Feb 14, 2023
Application brief MUX-Friendly, Precision Operational Amplifiers (Rev. C) PDF | HTML Feb 8, 2022
Technical article How to achieve microvoltage-level precision in thermopile applications PDF | HTML Dec 9, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPAx189 PSpice Model (Rev. E)

SBOMAE9E.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx189 TINA-TI Reference Design (Rev. D)

SBOMAF0D (342 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx189 TINA-TI Spice Model (Rev. E)

SBOMAF1E.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos