OPA4328

ACTIVE

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 1 GBW (typ) (MHz) 40 Features EMI Hardened, Zero Crossover, e-Trim™ Slew rate (typ) (V/µs) 30 Rail-to-rail In, Out Iq per channel (typ) (mA) 3.8 Vn at 1 kHz (typ) (nV√Hz) 9.8 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -0.1 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) 0.005 THD + N at 1 kHz (typ) (%) 0.0001
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 0.05 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 1 GBW (typ) (MHz) 40 Features EMI Hardened, Zero Crossover, e-Trim™ Slew rate (typ) (V/µs) 30 Rail-to-rail In, Out Iq per channel (typ) (mA) 3.8 Vn at 1 kHz (typ) (nV√Hz) 9.8 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -0.1 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) 0.005 THD + N at 1 kHz (typ) (%) 0.0001
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Precision with zero-crossover distortion:
    • Low offset voltage: 50µV (maximum)
    • High CMRR: 120dB
    • Rail-to-rail I/O
  • Wide bandwidth: 40MHz
  • Low input bias current: 1pA (maximum)
  • Low noise: 6.1nV/√Hz at 10kHz
  • Slew rate: 30V/µs
  • Fast 0.01% settling time: 180ns
  • Single-supply voltage range: 2.2V to 5.5V
  • Unity-gain stable
  • Precision with zero-crossover distortion:
    • Low offset voltage: 50µV (maximum)
    • High CMRR: 120dB
    • Rail-to-rail I/O
  • Wide bandwidth: 40MHz
  • Low input bias current: 1pA (maximum)
  • Low noise: 6.1nV/√Hz at 10kHz
  • Slew rate: 30V/µs
  • Fast 0.01% settling time: 180ns
  • Single-supply voltage range: 2.2V to 5.5V
  • Unity-gain stable

The single-channel OPA328, dual-channel OPA2328 and quad-channel OPA4328 (OPAx328) are a new generation family of precision, low-voltage CMOS operational amplifiers optimized for very low noise and wide bandwidth.

The OPAx328 have a linear input stage with zero-crossover distortion that delivers excellent common-mode rejection ratio (CMRR) of 120dB (typical) over the full input range. The input common-mode voltage range extends 100mV beyond the negative and positive supply rails. The output voltage typically swings within 10mV of the rails.

The OPAx328 also use Texas Instrument’s proprietary e‑trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques.

Low-noise (6.1nV/√Hz) and high-speed operation (40MHz, 30V/µs) make these devices a great choice for driving sampling analog-to-digital converters (ADCs).

The OPAx328 are also a great choice for high-impedance-input, single-supply applications. Low input bias current and low input capacitance allows for high-frequency transimpedance gains at low photocurrent operation (< 1nA).

The single-channel OPA328, dual-channel OPA2328 and quad-channel OPA4328 (OPAx328) are a new generation family of precision, low-voltage CMOS operational amplifiers optimized for very low noise and wide bandwidth.

The OPAx328 have a linear input stage with zero-crossover distortion that delivers excellent common-mode rejection ratio (CMRR) of 120dB (typical) over the full input range. The input common-mode voltage range extends 100mV beyond the negative and positive supply rails. The output voltage typically swings within 10mV of the rails.

The OPAx328 also use Texas Instrument’s proprietary e‑trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques.

Low-noise (6.1nV/√Hz) and high-speed operation (40MHz, 30V/µs) make these devices a great choice for driving sampling analog-to-digital converters (ADCs).

The OPAx328 are also a great choice for high-impedance-input, single-supply applications. Low input bias current and low input capacitance allows for high-frequency transimpedance gains at low photocurrent operation (< 1nA).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx328 Precision, 40MHz, 1pA, Low-Noise, RRIO, CMOS Operational Amplifiers With Shutdown datasheet (Rev. G) PDF | HTML Mar 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPAx328 PSpice Model (Rev. A)

SBOMC39A.ZIP (28 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx328 TINA-TI Spice Model

SBOMC37.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos