NEW

OPA4H838-SEP

PREVIEW

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Vos (offset voltage at 25°C) (max) (mV) 0.0105 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 1000 GBW (typ) (MHz) 10 Features EMI Hardened, High Cload Drive, Zero Crossover, Zero Drift Slew rate (typ) (V/µs) 5 Rail-to-rail In, Out Iq per channel (typ) (mA) 1.7 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 124 Rating Space Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.005 THD + N at 1 kHz (typ) (%) 0.0005
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Vos (offset voltage at 25°C) (max) (mV) 0.0105 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 1000 GBW (typ) (MHz) 10 Features EMI Hardened, High Cload Drive, Zero Crossover, Zero Drift Slew rate (typ) (V/µs) 5 Rail-to-rail In, Out Iq per channel (typ) (mA) 1.7 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 124 Rating Space Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.005 THD + N at 1 kHz (typ) (%) 0.0005
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Radiation tolerant
    • Single event latch-up (SEL) immune to 43MeV-cm2/mg at 125°C
    • ELDRS free to 30krad(Si)
    • Total Ionizing Dose (TID) RLAT for every wafer lot up to 30krad(Si)
  • Supports defense and aerospace applications
    • Controlled baseline
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
  • Ultra-low offset voltage: ±0.25µV
  • Zero drift: ±0.01µV/°C
  • Zero crossover: 140dB CMRR true RRIO
  • Low noise: 7.0nV√Hz at 1kHz
  • No 1/f noise: 140nVPP (0.1Hz to 10Hz)
  • Fast settling: 2µs (1V to 0.01%)
  • Gain bandwidth: 10MHz
  • Supply voltage: ±1.25V to ±2.75V, 2.5V to 5.5V
  • True rail-to-rail input and output
  • EMI/RFI filtered inputs
  • Radiation tolerant
    • Single event latch-up (SEL) immune to 43MeV-cm2/mg at 125°C
    • ELDRS free to 30krad(Si)
    • Total Ionizing Dose (TID) RLAT for every wafer lot up to 30krad(Si)
  • Supports defense and aerospace applications
    • Controlled baseline
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
  • Ultra-low offset voltage: ±0.25µV
  • Zero drift: ±0.01µV/°C
  • Zero crossover: 140dB CMRR true RRIO
  • Low noise: 7.0nV√Hz at 1kHz
  • No 1/f noise: 140nVPP (0.1Hz to 10Hz)
  • Fast settling: 2µs (1V to 0.01%)
  • Gain bandwidth: 10MHz
  • Supply voltage: ±1.25V to ±2.75V, 2.5V to 5.5V
  • True rail-to-rail input and output
  • EMI/RFI filtered inputs

The OPA4H838-SEP precision amplifier is an ultra-low noise, fast-settling, zero-drift, zero-crossover device that provides rail-to-rail input and output operation. These features and excellent ac performance, combined with only 0.25µV of offset and 0.01µV/°C of drift over temperature, makes the OPA4H838-SEP a great choice for driving high-precision, analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs). This design results in excellent performance when driving analog-to-digital converters (ADCs) without degradation of linearity. The OPA4H838-SEP is offered in a TSSOP-14 package. The OPA4H838-SEP is specified from –55°C to +125°C.

The OPA4H838-SEP precision amplifier is an ultra-low noise, fast-settling, zero-drift, zero-crossover device that provides rail-to-rail input and output operation. These features and excellent ac performance, combined with only 0.25µV of offset and 0.01µV/°C of drift over temperature, makes the OPA4H838-SEP a great choice for driving high-precision, analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs). This design results in excellent performance when driving analog-to-digital converters (ADCs) without degradation of linearity. The OPA4H838-SEP is offered in a TSSOP-14 package. The OPA4H838-SEP is specified from –55°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet OPA4H838-SEP Precision, Zero-Drift, Zero-Crossover, True Rail-to-Rail Input, Output Operational Amplifier datasheet (Rev. A) PDF | HTML Apr 21, 2026
* Radiation & reliability report Single-Event Effects (SEE) Radiation Report of the OPA4H838-SEP PDF | HTML Jun 8, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA4H838-SEP PSpice Model

SNOM818.ZIP (47 KB) - PSpice model
Supported products & hardware
Simulation model

OPA4H838-SEP TINA-TI Model

SNOM819.ZIP (5 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos