OPA591DBVR

ACTIVE

85V high speed to power ratio (100V/µs to 450µA) precision (100µV offset) amplifier | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA591

  • Wide supply voltage range: 8V to 85V
  • Low offset voltage: 225µV, max
  • Low offset drift: 1µV/°C, max
  • High CMRR: 125dB, min
  • High PSRR: 120dB, min
  • Low input bias current: 15pA, max
  • Low noise: 12.9nV/√Hz at 1kHz
  • Wide bandwidth: 3.75MHz at 40dB
  • High slew rate: 100V/µs
  • Low quiescent current: 450µA
  • Rail-to-rail output
  • Unity gain stable
  • Mux-friendly inputs
  • Thermal shutdown protection
  • Small package options:
    • Single: SOT-23
    • Dual: VSSOP, SOIC

Description for the OPA591

The OPAx591 and OPA2591 (OPAx591) are a family of high precision, 85V CMOS power amplifiers available in small, industry standard packages.

These devices are laser trimmed to provide excellent dc performance, including 225µV max offset, 1µV/°C max offset drift. The high power supply and common-mode rejection help these op amps maintain high dc performance across different operating conditions. Degradation of precision is minimal because of the very low input bias current across the entire operating voltage range.

The OPAx591 also excels in ac performance despite the low quiescent current consumption. Proprietary design techniques provide 100V/µs slew rate and MUX-friendly inputs to enable fast settling of large signals. The low broadband noise help maintain signal fidelity across a wide frequency spectrum.

The combination of high precision, low noise, low power, and small packages make the OPAx591 a great choice for high voltage, space constrained systems where power consumption and, or thermal management is critical. Such systems include automated test equipment requiring high voltage and precision, power supplies requiring current or voltage sensing, and piezo actuator driving for haptic feedback systems.

This family of amplifiers operates over the extended industrial temperature range of –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more