NEW

OPA598

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.35 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 45 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 0.1 Iq per channel (typ) (mA) 3.25 Features Adj Current Limit, MUX Friendly, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 10 CMRR (typ) (dB) 140 Rail-to-rail In to V-, Out Architecture CMOS
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.35 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 45 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (µV/°C) 0.1 Iq per channel (typ) (mA) 3.25 Features Adj Current Limit, MUX Friendly, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 10 CMRR (typ) (dB) 140 Rail-to-rail In to V-, Out Architecture CMOS
WSON (DNT) 12 16 mm² (4 mm × 4 mm)
  • Wide power-supply range: 8V to 85V
  • High output current: 350mA
  • Low noise: 6nV/√Hz at 10kHz
  • Wide bandwidth: 10MHz GBW
  • High slew rate: 40V/µs
  • Low offset voltage: ±50µV
  • Low offset voltage drift: ±1µV/°C
  • Rail-to-rail output
  • Disable function
  • Quiescent current: Enabled: 3.25mADisabled: 250µA
  • Overtemperature and overcurrent flags
  • Temperature range: –40°C to +125°C
  • For higher dc precision see the OPA593
  • Wide power-supply range: 8V to 85V
  • High output current: 350mA
  • Low noise: 6nV/√Hz at 10kHz
  • Wide bandwidth: 10MHz GBW
  • High slew rate: 40V/µs
  • Low offset voltage: ±50µV
  • Low offset voltage drift: ±1µV/°C
  • Rail-to-rail output
  • Disable function
  • Quiescent current: Enabled: 3.25mADisabled: 250µA
  • Overtemperature and overcurrent flags
  • Temperature range: –40°C to +125°C
  • For higher dc precision see the OPA593

The OPA598 is a high-voltage (85V), high-output-current (350mA), unity-gain-stable operational amplifier with a high bandwidth (10MHz).

The OPA598 power amplifier combines low offset voltage (50µV) and offset voltage drift (1µV/°C) with additional features, including a programmable current limit and overcurrent flags. The OPA598 features mux-friendly inputs that enable differential input voltage range to the supply rails and help improve settling performance in multichannel systems.

The programmable current limit can be set with an external resistor or voltage source to limit the output current and protect downstream devices. In case of an overcurrent or overtemperature condition, the device indicates erroneous operation through a status flag. An included disable feature is used to shut down the device, saving power and placing the output into a high-impedance state.

The device is unity-gain stable, enabling operation as a high-impedance buffer, while the wide bandwidth and high slew enable high signal gains. The high output current and capacitive drive allow the device to drive external field-effect transistors (FETs) used to provide higher system currents, such as in a digital power supply.

If higher dc precision is required then the OPA593 can be used as a direct replacement.

The OPA598 is a high-voltage (85V), high-output-current (350mA), unity-gain-stable operational amplifier with a high bandwidth (10MHz).

The OPA598 power amplifier combines low offset voltage (50µV) and offset voltage drift (1µV/°C) with additional features, including a programmable current limit and overcurrent flags. The OPA598 features mux-friendly inputs that enable differential input voltage range to the supply rails and help improve settling performance in multichannel systems.

The programmable current limit can be set with an external resistor or voltage source to limit the output current and protect downstream devices. In case of an overcurrent or overtemperature condition, the device indicates erroneous operation through a status flag. An included disable feature is used to shut down the device, saving power and placing the output into a high-impedance state.

The device is unity-gain stable, enabling operation as a high-impedance buffer, while the wide bandwidth and high slew enable high signal gains. The high output current and capacitive drive allow the device to drive external field-effect transistors (FETs) used to provide higher system currents, such as in a digital power supply.

If higher dc precision is required then the OPA593 can be used as a direct replacement.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPA598 85V, 350mA Output Current, Power Amplifier datasheet PDF | HTML Sep 23, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

OPA593EVM — OPA593 evaluation module 85-V, 250-mA output current precision operational amplifier

The OPA593EVM evaluation module (EVM) provides a platform to evaluate the OPA593 high-voltage, high-current operational amplifier. Multiple component footprints allow the most common op amp circuit configurations including an improved Howland current pump.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPAx598 PSpice Model

SBOMCK1.ZIP (1052 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx598 Spice Model (Generic)

SBOMCK0.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

OPAx598 TINA-TI Reference Design

SBOMCK2 (488 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx598 TINA-TI Spice Model

SBOMCJ9.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DNT) 12 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos