NEW

OPA620

ACTIVE

250MHz, precision rail-to-rail I/O CMOS operational amplifier

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 190 Vn at flatband (typ) (nV√Hz) 5.5 Vn at 1 kHz (typ) (nV√Hz) 5.5 Iq per channel (typ) (mA) 5.1 Vos (offset voltage at 25°C) (max) (mV) 0.3 Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 96 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 1.2 Iout (typ) (mA) 100 2nd harmonic (dBc) 79 3rd harmonic (dBc) 77 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 190 Vn at flatband (typ) (nV√Hz) 5.5 Vn at 1 kHz (typ) (nV√Hz) 5.5 Iq per channel (typ) (mA) 5.1 Vos (offset voltage at 25°C) (max) (mV) 0.3 Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 96 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 1.2 Iout (typ) (mA) 100 2nd harmonic (dBc) 79 3rd harmonic (dBc) 77 Frequency of harmonic distortion measurement (MHz) 1
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Unity-gain bandwidth: 250MHz
  • Wide bandwidth: 100MHz GBW
  • High precision:
    • Input offset voltage at 25℃ : ±300µV (maximum)
    • Input offset voltage (-40℃ to 125℃) : ±1mV (maximum)
    • Offset drift: 1.2µV/°C (typical)
  • High slew rate: 190V/µs
  • Low noise: 5.5nV/√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Low input bias current: 3pA
  • Quiescent current: 5.1mA
  • Thermal shutdown
  • Shutdown IQ < 6µA
  • Supply range: 2.5V to 5.5V
  • Unity-gain bandwidth: 250MHz
  • Wide bandwidth: 100MHz GBW
  • High precision:
    • Input offset voltage at 25℃ : ±300µV (maximum)
    • Input offset voltage (-40℃ to 125℃) : ±1mV (maximum)
    • Offset drift: 1.2µV/°C (typical)
  • High slew rate: 190V/µs
  • Low noise: 5.5nV/√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Low input bias current: 3pA
  • Quiescent current: 5.1mA
  • Thermal shutdown
  • Shutdown IQ < 6µA
  • Supply range: 2.5V to 5.5V

The single OPAx620 is a high-speed, voltage-feedback operational amplifier designed for current sensing and precision applications. Offering unity-gain stability and high output current drive, the OPAx620 delivers enhanced signal-chain precision across temperature, exceeding the performance of conventional wide-bandwidth CMOS amplifiers. Operating with a low quiescent current of 5.1mA per channel, the OPAx620 is suitable for power-sensitive applications.

The OPAx620 operates from a single or dual supply voltage ranging from 2.5V (±1.25V) to 5.5V (±2.75V). It features a wide common-mode input range extending beyond the supply rails, and delivers a rail-to-rail output swing within 30mV of the positive and negative supplies, enabling a wide dynamic range.

The OPAx620 is available in a small 5-pin SOT-23 package and is specified for operation over an extended temperature range of –40°C to +125°C.

The single OPAx620 is a high-speed, voltage-feedback operational amplifier designed for current sensing and precision applications. Offering unity-gain stability and high output current drive, the OPAx620 delivers enhanced signal-chain precision across temperature, exceeding the performance of conventional wide-bandwidth CMOS amplifiers. Operating with a low quiescent current of 5.1mA per channel, the OPAx620 is suitable for power-sensitive applications.

The OPAx620 operates from a single or dual supply voltage ranging from 2.5V (±1.25V) to 5.5V (±2.75V). It features a wide common-mode input range extending beyond the supply rails, and delivers a rail-to-rail output swing within 30mV of the positive and negative supplies, enabling a wide dynamic range.

The OPAx620 is available in a small 5-pin SOT-23 package and is specified for operation over an extended temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet OPAx620 250MHz, Precision, Rail-to-Rail I/O, CMOS Operational Amplifier datasheet (Rev. A) PDF | HTML Jun 24, 2026
Application brief High Speed Current Sensing for Data Center mCRPS Standards (Rev. A) PDF | HTML Aug 17, 2026
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Circuit design Discrete Wide Bandwidth INA Circuit (Rev. A) PDF | HTML Dec 23, 2020
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) Aug 26, 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
User guide DEM-OPA-SO-1A User's Guide (Rev. B) Apr 12, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-SOT-1A — Single operational amplifier evaluation module for SOT-23 5-pin and 6-pin packages

DEM-OPA-SOT-1A is a demonstration board that evaluates the operation and performance of high-speed, wide-bandwidth operational amplifiers. This unpopulated PC board is compatible with products offered in the small-outline transistor (SOT) DBV package.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPA620 TINA-TI Reference Design

SBOMCU0 (30 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos