OPA620DBVR

ACTIVE

250MHz, precision, rail-to-rail I/O CMOS e-trim™ operational amplifier | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA620

  • Unity-gain bandwidth: 250MHz
  • Wide bandwidth: 100MHz GBW
  • High precision:
    • Input offset voltage at 25℃ : ±300µV (maximum)
    • Input offset voltage (-40℃ to 125℃) : ±1mV (maximum)
    • Offset drift: 1.2µV/°C (typical)
  • High slew rate: 190V/µs
  • Low noise: 5.5nV/√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Low input bias current: 3pA
  • Quiescent current: 5.1mA
  • Thermal shutdown
  • Shutdown IQ < 6µA
  • Supply range: 2.5V to 5.5V

Description for the OPA620

The single OPAx620 is a high-speed, voltage-feedback operational amplifier designed for current sensing and precision applications. Offering unity-gain stability and high output current drive, the OPAx620 delivers enhanced signal-chain precision across temperature, exceeding the performance of conventional wide-bandwidth CMOS amplifiers. Operating with a low quiescent current of 5.1mA per channel, the OPAx620 is suitable for power-sensitive applications.

The OPAx620 operates from a single or dual supply voltage ranging from 2.5V (±1.25V) to 5.5V (±2.75V). It features a wide common-mode input range extending beyond the supply rails, and delivers a rail-to-rail output swing within 30mV of the positive and negative supplies, enabling a wide dynamic range.

The OPAx620 is available in a small 5-pin SOT-23 package and is specified for operation over an extended temperature range of –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more