OPA814DBVR

ACTIVE

600MHz, high-precision unity-gain-stable FET-input e-trim™ operational amplifier | DBV | 5 | -40 to 85

ACTIVE Custom reel may be available
Same as: OPA814DBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA814

  • Wide bandwidth:
    • Gain-bandwidth product: 250 MHz
    • Bandwidth (G = 1 V/V): 600 MHz
    • Large-signal bandwidth (2 V PP): 200 MHz
    • Slew rate: 750 V/µs
  • High precision:
    • Input offset voltage: 250 µV (maximum)
    • Input offset voltage drift: 3.5 µV/°C (maximum)
  • Input voltage noise: 5.3 nV/√Hz
  • Input bias current: 2 pA
  • Low distortion (R L = 100 Ω, V O = 2 V PP):
    • HD2, HD3 at 10 MHz: –75 dBc, –85 dBc
  • Supply range: 6 V to 12.6 V
  • Supply current: 16 mA
  • Performance upgrade to OPA656

Description for the OPA814

The OPA814 is a unity-gain stable, voltage-feedback operational amplifier for high-speed, high-precision, and wide-dynamic-range applications.

The OPA814 has a low-noise junction gate field-effect transistor (JFET) input stage that features a wide gain bandwidth of 250 MHz and a supply range from 6 V to 12.6 V. The fast slew rate of 750 V/µs allows a wide large-signal bandwidth and low distortion when used as high impedance buffer in high-speed digitizers, active probes, and other test and measurement applications.

The OPA814 offers extremely low input offset voltage of ±250 µV and offset voltage drift of ±3.5-µV/°C. The combination of picoamperes of input bias current and low input voltage noise (5.3 nV/√ Hz) makes the OPA814 an excellent wideband transimpedance amplifier in optical test and communication equipment, as well as medical and scientific instrumentation.

The OPA814 is available in an 8-pin SOIC package. This device is specified to operate over the industrial temperature range of –40°C to +85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more