NEW

OPA955

PREVIEW

11GHz gain bandwidth, decompensated transimpedance amplifier with bipolar input

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 11000 BW at Acl (MHz) 2800 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 3750 Vn at flatband (typ) (nV√Hz) 0.79 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 20.2 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 86 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 80 2nd harmonic (dBc) 79 3rd harmonic (dBc) 88 Frequency of harmonic distortion measurement (MHz) 10
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 11000 BW at Acl (MHz) 2800 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 3750 Vn at flatband (typ) (nV√Hz) 0.79 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 20.2 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 86 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 80 2nd harmonic (dBc) 79 3rd harmonic (dBc) 88 Frequency of harmonic distortion measurement (MHz) 10
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • High gain bandwidth product: 11GHz
  • Decompensated, gain ≥ 7V/V (stable)
  • Ultra low input voltage noise: 0.79nV/√Hz
  • Slew rate: 3750V/µs
  • Low input capacitance:
    • Common-mode: 0.9pF
    • Differential: 0.2pF
  • Wide input common-mode range:
    • 0.4V from positive supply
    • 1.1V from negative supply
  • 3VPP total output swing
  • Supply voltage range: 3.3V to 5.25V
  • Quiescent current: 20.2mA
  • Package: 8-pin WSON
  • Temperature range: –40°C to +125°C
  • High gain bandwidth product: 11GHz
  • Decompensated, gain ≥ 7V/V (stable)
  • Ultra low input voltage noise: 0.79nV/√Hz
  • Slew rate: 3750V/µs
  • Low input capacitance:
    • Common-mode: 0.9pF
    • Differential: 0.2pF
  • Wide input common-mode range:
    • 0.4V from positive supply
    • 1.1V from negative supply
  • 3VPP total output swing
  • Supply voltage range: 3.3V to 5.25V
  • Quiescent current: 20.2mA
  • Package: 8-pin WSON
  • Temperature range: –40°C to +125°C

The OPA955 is a wideband, ultra-low noise operational amplifier with bipolar inputs for wideband transimpedance and voltage feedback amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 11GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains up to tens of kilohms. The following graphs show the transimpedance bandwidth and transimpedance pulse response performance of the OPA955 in low-capacitance photodiode (PD) applications.

The OPA955 is a viable amplifier for wideband transimpedance applications, high-speed data acquisition systems, and applications with weak signal inputs that require ultra-low noise and high-gain front ends. For example, the OPA955 can operate in optical time-of-flight (ToF) systems along with time-to-digital converters, such as the TDC7201, and integrated laser drivers, such as the LMH13000. The OPA955 can also be used to drive a high-speed analog-to-digital converter (ADC) in high-resolution LiDAR systems with a differential output amplifier, such as the THS4541 or LMH5401 devices. For optimized frequency respone, the OPA955 package has a feedback pin (FB) that simplifies the feedback network connection between the input and output.

The OPA955 is a wideband, ultra-low noise operational amplifier with bipolar inputs for wideband transimpedance and voltage feedback amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 11GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains up to tens of kilohms. The following graphs show the transimpedance bandwidth and transimpedance pulse response performance of the OPA955 in low-capacitance photodiode (PD) applications.

The OPA955 is a viable amplifier for wideband transimpedance applications, high-speed data acquisition systems, and applications with weak signal inputs that require ultra-low noise and high-gain front ends. For example, the OPA955 can operate in optical time-of-flight (ToF) systems along with time-to-digital converters, such as the TDC7201, and integrated laser drivers, such as the LMH13000. The OPA955 can also be used to drive a high-speed analog-to-digital converter (ADC) in high-resolution LiDAR systems with a differential output amplifier, such as the THS4541 or LMH5401 devices. For optimized frequency respone, the OPA955 package has a feedback pin (FB) that simplifies the feedback network connection between the input and output.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPA955 11GHz Gain Bandwidth Product, Gain of 7V/V Stable, Bipolar Input Amplifier datasheet PDF | HTML Jul 15, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-WSON8-EVM — Unpopulated evaluation module for single-channel operational amplifiers in 8-pin WSON (DSG) package

The DEM-OPA-WSON8-EVM is an unpopulated evaluation module for the single channel op-amps in the DSG (8-pin WSON) package. This EVM is designed to high-speed performance specifications and is compatible with amplifiers that have over 1 GHz of gain bandwidth.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPA955 TINA-TI Reference Design

SLOM543 (1043 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA955 TINA-TI SPICE Model

SLOM544.ZIP (7 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos