OPA994-Q1

ACTIVE

Automotive, single-channel, 32V, 25MHz high-output-current (150 mA) operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 24 Slew rate (typ) (V/µs) 35 Vos (offset voltage at 25°C) (max) (mV) 2.3 Iq per channel (typ) (mA) 1.35 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2.5 CMRR (typ) (dB) 125 Iout (typ) (A) 0.125 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.035 Output swing headroom (to positive supply) (typ) (V) -0.035
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 24 Slew rate (typ) (V/µs) 35 Vos (offset voltage at 25°C) (max) (mV) 2.3 Iq per channel (typ) (mA) 1.35 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2.5 CMRR (typ) (dB) 125 Iout (typ) (A) 0.125 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.035 Output swing headroom (to positive supply) (typ) (V) -0.035
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Wide supply voltage: 2.7V to 32V
  • Rail-to-rail input and output
  • Wide bandwidth: 24MHz GBW, unity-gain stable
  • Unlimited capacitive load drive capability
    • Phase margin of 50° when driving a load of 10µF and 1MΩ
  • High output current drive: ±125mA
  • Low offset voltage: ±350µV (typical)
  • Low offset voltage drift: ±2.5µV/°C (typical)
  • Low noise: 12nV/√Hz at 1kHz
  • High common-mode rejection: 125dB
  • High slew rate: 35V/µs
  • Low quiescent current: 1.35mA per amplifier
  • Wide supply voltage: 2.7V to 32V
  • Rail-to-rail input and output
  • Wide bandwidth: 24MHz GBW, unity-gain stable
  • Unlimited capacitive load drive capability
    • Phase margin of 50° when driving a load of 10µF and 1MΩ
  • High output current drive: ±125mA
  • Low offset voltage: ±350µV (typical)
  • Low offset voltage drift: ±2.5µV/°C (typical)
  • Low noise: 12nV/√Hz at 1kHz
  • High common-mode rejection: 125dB
  • High slew rate: 35V/µs
  • Low quiescent current: 1.35mA per amplifier

The OPAx994-Q1 family (OPA994-Q1 and OPA2994-Q1) is a family of high voltage (32V) rail-to-rail input and output (RRIO) operational amplifiers. These devices offer excellent AC performance, including a wide unity gain bandwidth of 24MHz and a high slew rate of 35V/µs, while only requiring a quiescent current of 1.35mA per channel.

The OPAx994-Q1 family was designed to maintain stability across a wide range of capacitive loads. For example, OPAx994-Q1 is able to achieve a phase margin of 50 degrees when driving large capacitive loads of 10µF with a load resistance of 1MΩ. The OPAx994-Q1 is designed with compensation architectures that mitigate sustained ringing for large capacitive loads. This allows for reliable performance and ease of design for systems that have large, varying, or unknown capacitive loads.

These devices also offer excellent DC precision, including a high short-circuit output current of 125mA/channel, low offset voltage (±350µV, typical), low offset drift (±2.5µV/°C, typical), and high CMRR of 125dB for high voltage operation within the main input pair. This makes the OPAx994-Q1 a flexible, robust, and high-performance op amp for high-voltage automotive applications.

The OPAx994-Q1 family (OPA994-Q1 and OPA2994-Q1) is a family of high voltage (32V) rail-to-rail input and output (RRIO) operational amplifiers. These devices offer excellent AC performance, including a wide unity gain bandwidth of 24MHz and a high slew rate of 35V/µs, while only requiring a quiescent current of 1.35mA per channel.

The OPAx994-Q1 family was designed to maintain stability across a wide range of capacitive loads. For example, OPAx994-Q1 is able to achieve a phase margin of 50 degrees when driving large capacitive loads of 10µF with a load resistance of 1MΩ. The OPAx994-Q1 is designed with compensation architectures that mitigate sustained ringing for large capacitive loads. This allows for reliable performance and ease of design for systems that have large, varying, or unknown capacitive loads.

These devices also offer excellent DC precision, including a high short-circuit output current of 125mA/channel, low offset voltage (±350µV, typical), low offset drift (±2.5µV/°C, typical), and high CMRR of 125dB for high voltage operation within the main input pair. This makes the OPAx994-Q1 a flexible, robust, and high-performance op amp for high-voltage automotive applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx994-Q1 Automotive, 32V Rail-to-Rail Input and Output, 24MHz, 125mA Output Current Op Amp With Unlimited Capacitive Load Drive datasheet (Rev. B) PDF | HTML Oct 30, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos