Product details

Number of DAC channels 2 Sampling rate (min) (kHz) 10 Sampling rate (max) (kHz) 192 THD+N (dB) -96 Control interface SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 106 Analog outputs 2 Architecture Delta-Sigma Operating temperature range (°C) to Rating Catalog
Number of DAC channels 2 Sampling rate (min) (kHz) 10 Sampling rate (max) (kHz) 192 THD+N (dB) -96 Control interface SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 106 Analog outputs 2 Architecture Delta-Sigma Operating temperature range (°C) to Rating Catalog
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SoundPlus™ 24-Bit, 192kHz Sampling Multi-Level,Digital-To-Analog Converter datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​