Product details

Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 0 Control interface I2C Digital audio interface I2S, L, TDM ADC SNR (typ) (dB) 127 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 0 Control interface I2C Digital audio interface I2S, L, TDM ADC SNR (typ) (dB) 127 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
WQFN (RTE) 20 9 mm² 3 x 3
  • 4-channel PDM microphones simultaneous conversion
  • PDM input to TDM or I2S output converter performance:
    • 127-dB dynamic range (DR) with high-performance, 5th-order PDM input
    • 117-dB dynamic range (DR) with high-performance, 4th-order PDM input
  • Channel summing mode, DR performance with high-performance, 4th-order PDM input:
    • 120-dB, 2-channel summing
  • Programmable PDM clock output:
    • 768 kHz to 6.144 MHz
  • Programmable output sample rate (fS):
    • 8 kHz to 768 kHz
  • Programmable channel settings:
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration: 0.1-dB resolution
    • Phase calibration: 163-ns resolution
  • Microphone bias or supply voltage generation
  • Voice activity detection (VAD)
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C control
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V supply:
    • 2.8mW/channel at 16-kHz sample rate
    • 3.6 mW/channel at 48-kHz sample rate
  • 4-channel PDM microphones simultaneous conversion
  • PDM input to TDM or I2S output converter performance:
    • 127-dB dynamic range (DR) with high-performance, 5th-order PDM input
    • 117-dB dynamic range (DR) with high-performance, 4th-order PDM input
  • Channel summing mode, DR performance with high-performance, 4th-order PDM input:
    • 120-dB, 2-channel summing
  • Programmable PDM clock output:
    • 768 kHz to 6.144 MHz
  • Programmable output sample rate (fS):
    • 8 kHz to 768 kHz
  • Programmable channel settings:
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration: 0.1-dB resolution
    • Phase calibration: 163-ns resolution
  • Microphone bias or supply voltage generation
  • Voice activity detection (VAD)
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C control
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V supply:
    • 2.8mW/channel at 16-kHz sample rate
    • 3.6 mW/channel at 48-kHz sample rate

The PCMD3140-Q1 is a high-performance, pulse-density-modulation (PDM) input to time-division multiplexing (TDM) or I2S output converter that supports simultaneous sampling of up to four digital channels for the PDM microphone input. The device integrates programable digital volume control, a microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for output sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. Additionally, the PCMD3140-Q1 supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCMD3140-Q1 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

The PCMD3140-Q1 is a high-performance, pulse-density-modulation (PDM) input to time-division multiplexing (TDM) or I2S output converter that supports simultaneous sampling of up to four digital channels for the PDM microphone input. The device integrates programable digital volume control, a microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for output sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. Additionally, the PCMD3140-Q1 supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCMD3140-Q1 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

Download View video with transcript Video

PurePathâ„¢ Console 3, PCMD3140Q1EVM-PDK GUI and other design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PCMD3140-Q1 Quad-Channel, PDM Input to TDM or I2S Output Converter datasheet (Rev. A) PDF | HTML 12 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCMD3140Q1EVM-PDK — PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter

The PCMD3140Q1EVM-PDK evaluation module (EVM) is used to test the capabilities of the PCMD3140-Q1 device. The PCMD3140-Q1 is a high-performance, pulse-density modulation (PDM) input to time-division multiplexing (TDM) or I²S output converter that supports simultaneous sampling of up to four (...)

User guide: PDF | HTML
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos