Home Power management DC/DC power modules Power modules (integrated inductor)

PTH05000W

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPSM82866A ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor Newer solution with smaller BOM size, higher efficiency, higher voltage accuracy
Similar functionality to the compared device.
TPSM82816 ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking Smaller total BOM size of 60 mm², frequency synchronous option and you can use small ceramic capacitors.
TPSM8287A06 ACTIVE 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense Newer version with lower quiescent current, smaller BOM count and size

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.6 Vout (min) (V) 0.9 Features Enable, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.6 Vout (min) (V) 0.9 Features Enable, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode
DIPMODULE (EUS) 5 270.9846 mm² (19.94 mm × 13.59 mm) DIPMODULE (EUT) 5 270.9846 mm² (19.94 mm × 13.59 mm)
  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • Efficiencies up to 94%
  • 160 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Pre-Bias Startup Capability
  • Over-Temperature Protection
  • Surface Mountable
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • Efficiencies up to 94%
  • 160 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Pre-Bias Startup Capability
  • Over-Temperature Protection
  • Surface Mountable
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

The PTH05000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 5-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 3.6 V. The output voltage of the PTH05000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), output current limit, and over-temperature protection.

For high efficiency these parts employ a synchronous rectifier output stage. An output pre-bias holdoff capability ensures that the output will not sink current during startup.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

The PTH05000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 5-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 3.6 V. The output voltage of the PTH05000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), output current limit, and over-temperature protection.

For high efficiency these parts employ a synchronous rectifier output stage. An output pre-bias holdoff capability ensures that the output will not sink current during startup.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PTH05000: 6 A, 5-V Input Non-Isolated Wide-Output Adjust Power Module datasheet (Rev. C) Jan 7, 2004

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​