Home Power management Voltage references Series voltage references

REF20

ACTIVE

Low-drift, low-power, series voltage reference

Product details

Rating Catalog VO (V) 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 8 Initial accuracy (max) (%) 0.05 Features Enable pin, Multiple outputs Iout/Iz (max) (mA) 20 Vin (min) (V) 2.52 Vin (max) (V) 5.5 Iq (typ) (mA) 0.36, 360 LFN 0.1 to 10 Hz (typ) (µVPP) 30 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3.3
Rating Catalog VO (V) 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 8 Initial accuracy (max) (%) 0.05 Features Enable pin, Multiple outputs Iout/Iz (max) (mA) 20 Vin (min) (V) 2.52 Vin (max) (V) 5.5 Iq (typ) (mA) 0.36, 360 LFN 0.1 to 10 Hz (typ) (µVPP) 30 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3.3
SOT-23-THN (DDC) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Two outputs, VREF and VREF / 2, for convenient use in single-supply systems
  • Excellent temperature drift performance:
    • 8ppm/°C (maximum) from –40°C to 125°C
  • High initial accuracy: ±0.05% (maximum)
  • VREF and VBIAS tracking overtemperature:
    • 6ppm/°C (maximum) from –40°C to 85°C
    • 7ppm/°C (maximum) from –40°C to 125°C
  • Microsize package: SOT23-5
  • Low dropout voltage: 10mV
  • High output current: ±20mA
  • Low quiescent current: 360µA
  • Line regulation: 3ppm/V
  • Load regulation: 8ppm/mA
  • Matte-Sn version (REF2025AISDDCR) for improved corrosion resistance in the Battelle Class III and similar harsh environments
  • Two outputs, VREF and VREF / 2, for convenient use in single-supply systems
  • Excellent temperature drift performance:
    • 8ppm/°C (maximum) from –40°C to 125°C
  • High initial accuracy: ±0.05% (maximum)
  • VREF and VBIAS tracking overtemperature:
    • 6ppm/°C (maximum) from –40°C to 85°C
    • 7ppm/°C (maximum) from –40°C to 125°C
  • Microsize package: SOT23-5
  • Low dropout voltage: 10mV
  • High output current: ±20mA
  • Low quiescent current: 360µA
  • Line regulation: 3ppm/V
  • Load regulation: 8ppm/mA
  • Matte-Sn version (REF2025AISDDCR) for improved corrosion resistance in the Battelle Class III and similar harsh environments

Applications with only a positive supply voltage often require additional stable voltage in the middle of the analog-to-digital converter (ADC) input range to bias input bipolar signals. The REF20xx provides a reference voltage (VREF) for the ADC and a second highly-accurate voltage (VBIAS) that can be used to bias the input bipolar signals.

The REF20xx offers excellent temperature drift (8ppm/°C, maximum) and initial accuracy (0.05%) on both the VREF and VBIAS outputs while operating at a quiescent current less than 430µA. In addition, the VREF and VBIAS outputs track each other with a precision of 6ppm/°C (maximum) across the temperature range of –40°C to 125°C. All these features increase the precision of the signal chain and decrease board space, while reducing the cost of the system as compared to a discrete solution. Extremely low dropout voltage of only 10mV allows operation from very low input voltages, which can be very useful in battery-operated systems.

Both the VREF and VBIAS voltages have the same excellent specifications and can sink and source current equally well. Very good long-term stability and low noise levels make these devices ideally-designed for high-precision industrial applications.

Applications with only a positive supply voltage often require additional stable voltage in the middle of the analog-to-digital converter (ADC) input range to bias input bipolar signals. The REF20xx provides a reference voltage (VREF) for the ADC and a second highly-accurate voltage (VBIAS) that can be used to bias the input bipolar signals.

The REF20xx offers excellent temperature drift (8ppm/°C, maximum) and initial accuracy (0.05%) on both the VREF and VBIAS outputs while operating at a quiescent current less than 430µA. In addition, the VREF and VBIAS outputs track each other with a precision of 6ppm/°C (maximum) across the temperature range of –40°C to 125°C. All these features increase the precision of the signal chain and decrease board space, while reducing the cost of the system as compared to a discrete solution. Extremely low dropout voltage of only 10mV allows operation from very low input voltages, which can be very useful in battery-operated systems.

Both the VREF and VBIAS voltages have the same excellent specifications and can sink and source current equally well. Very good long-term stability and low noise levels make these devices ideally-designed for high-precision industrial applications.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

REF2025 PSpice Model

SBOM894.ZIP (35 KB) - PSpice model
Supported products & hardware
Simulation model

REF2025 TINA-TI Reference Design

SBOM896.TSC (21 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF2025 TINA-TI Spice Model

SBOM895.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF2030 PSpice Model

SBOM899.ZIP (35 KB) - PSpice model
Supported products & hardware
Simulation model

REF2030 TINA-TI Reference Design

SBOM898.TSC (21 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF2030 TINA-TI Spice Model

SBOM897.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF2033 PSpice Model

SBOM900.ZIP (35 KB) - PSpice model
Supported products & hardware
Simulation model

REF2033 TINA-TI Reference Design

SBOM901.TSC (21 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF2033 TINA-TI Spice Model

SBOM902.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF2041 PSpice Model

SBOM903.ZIP (35 KB) - PSpice model
Supported products & hardware
Simulation model

REF2041 TINA-TI Reference Design

SBOM904.TSC (21 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF2041 TINA-TI Spice Model

SBOM905.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Reference design

PMP22220 — 1500-W AC switch bridgeless PFC reference design

This reference design is an AC switch bridgeless power factor correction (PFC) that operates with continuous conduction mode (CCM). It takes universal AC-input voltage (90 VAC to 264 VAC), provides 390-V, 1000-W low-line output and 1500-W high-line output. This design uses the UCD3138 digital (...)
Supported products & hardware
Reference design

PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input

This reference design demonstrates a method to control a continuous conduction mode Totem pole power factor correction converter (PFC) using C2000 F28003x and F28004x microcontrollers. The PFC also works as inverter in grid connected (current controlled) mode. The converter is designed to support a (...)

Supported products & hardware
Reference design

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Supported products & hardware
Reference design

TIDA-00178 — Interface to a Sin/Cos Encoder with Sitara AM437x Reference Design

The TIDA-00178 reference design is an EMC compliant industrial interface to Sin/Cos position encoders. Applications include industrial drives, which require accurate speed and position control.

The design utilizes a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, (...)

Supported products & hardware
Reference design

TIDA-00316 — Interfacing Current Output Hall Sensors and CTs with Pseudo-differential ADC/MCU Reference Design

This reference design provides interfacing current output Hall sensors and current transformers to pseudo-differential ADC (standalone and integrated into MCU). Two variants of signal conditioning circuits are designed to measure motor current using bipolar and unipolar supply voltages (...)

Supported products & hardware
Reference design

TIDA-00368 — Reference Design for Interfacing Current Output Hall Sensors and CTs with Differential ADC/MCU

This reference design provides interfacing current output Hall sensors and current transformers to differential ADC (standalone and integrated into MCU). The differential signal conditioning circuit is designed to measure motor current with an accuracy of ±0.5% across operating (...)

Supported products & hardware
Reference design

TIDA-01063 — High Accuracy AC Current Measurement Reference Design using PCB Rogowski Coil Sensor

TIDA-01063 is a reference design for current sensing using a PCB Rogowski Coil sensor to achieve very good linearity for wide measurement range at very low system BOM cost. PCB Rogowski sensor is advantageous for isolated current measurement due to very high bandwidth of 20 MHz and fast settling (...)
Supported products & hardware
Reference design

TIPD156 — Low-Drift Bidirectional Single-Supply Low-Side Current Sensing Reference Design

This Verified TI Precision Design implements a low-drift, bi-directional, low-side, single-supply current sensing solution that measures load currents from -2.5 A to +2.5 A.  The output range is from 250 mV to 2.75 V, with 0 A current centered at 1.5 V.  To achieve low-drift performance, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos