Product details

Rating Catalog Number of dividers 2 Divider ratio 1:1, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5 Input resistance (kΩ) 100 Gain resistance (kΩ) 100, 200, 250, 300, 400, 500, 1000 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 Operating temperature range (°C) -40 to 125
Rating Catalog Number of dividers 2 Divider ratio 1:1, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5 Input resistance (kΩ) 100 Gain resistance (kΩ) 100, 200, 250, 300, 400, 500, 1000 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • Wide temperature range: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 100kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift over temperature range:
    • +2/–5ppm/°C max TCRratio for RES31A00 (±2ppm/°C max TCRratio from –40°C to +105°C)
    • ±2ppm/°C max TCRratio for other ratios
  • Wide temperature range: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 100kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift over temperature range:
    • +2/–5ppm/°C max TCRratio for RES31A00 (±2ppm/°C max TCRratio from –40°C to +105°C)
    • ±2ppm/°C max TCRratio for other ratios

The RES31A is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 100kΩ, supporting higher divider voltages than the RES11A but with a lower current draw than the RES21A, and is available in several nominal ratios to meet a wide array of system needs. Use the RES31A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES31A series features high ratio-matching precision, with the measured ratio of each divider within 0.05% (±500ppm) (typical) of the nominal. This precision is maintained over the temperature range.

The RES31A is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

The RES31A is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 100kΩ, supporting higher divider voltages than the RES11A but with a lower current draw than the RES21A, and is available in several nominal ratios to meet a wide array of system needs. Use the RES31A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES31A series features high ratio-matching precision, with the measured ratio of each divider within 0.05% (±500ppm) (typical) of the nominal. This precision is maintained over the temperature range.

The RES31A is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW RES31A-Q1 ACTIVE Automotive low-power matched thin-film resistor divider network with 100kΩ fixed input Functionally identical alternative available in automotive grade
Pin-for-pin with same functionality to the compared device.
RES11A ACTIVE Low-noise matched thin-film resistor divider network with 1kΩ fixed input 1kΩ fixed input version
NEW RES21A ACTIVE All-purpose matched thin-film resistor divider network with 10kΩ fixed input 10kΩ fixed input version

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet RES31A Matched, Thin-Film Resistor Dividers With 100kΩ Inputs datasheet PDF | HTML Dec 12, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

RES11A, RES21A and RES31A TINA-TI Reference Design (Rev. B)

SLPM360B (485 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

RES31A PSpice Model

SLVMEY6.ZIP (1295 KB) - PSpice model
Supported products & hardware
Simulation model

RES31A Spice Model

SLVMES6.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

RES31A TINA-TI Reference Design

SLVMEY8.ZIP (35 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

RES31A TINA-TI Spice Model

SLVMEY7.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

RES-DIVIDER-CALC — Interactive tool to find the optimal thin-film resistor network for a precision voltage divider.

Finds the optimal TI thin-film resistor network to create a precision voltage divider, including series and parallel combinations.
Supported products & hardware
Reference design

TIDA-010962 — Automated test equipment (ATE) 80V discrete floating VI reference design

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos