TIDA-010962

Automated test equipment (ATE) 80V discrete floating VI reference design

TIDA-010962

Design files

Overview

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog feedback loop. With 20-bit force digital-to- analog converter (DAC) and 18-bit, 2-channel analog- to-digital converter (ADC) and precision signal chain, the reference design achieves 0.01% accuracy for controlling and measuring after calibration.

Features
  • Supports FV, FI, ganging, buffer output, and stack-up
  • Force DAC: 20 bit, up to 1Msps. Sensing ADC: 18 bit, up to 5Msps. Clamp DAC: 15 bit for ±40V, 16 bit for 0V to 80V
  • Voltage output range: 0V to 80V, ±40V. Current range: 10μA,10mA, 500mA
  • Voltage output accuracy: < 25ppm of full scale (FS) at constant voltage (CV), ±40V range, room temperature
  • Current output accuracy: < 30ppm of FS at constant current (CC), ±500mA, room temperature
  • Rising time: About 50μs (from –40V to +40V) at open load, ±40V range, 500mA. Settling time: About 20μs (open to full load or reverse)
  • Support capacitance load: > 100μF
  • Small size: low-voltage signal chain 32mm × 32mm, high-voltage output 20mm × 40mm
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFH2.PDF (4173 KB)

Reference design overview and verified performance test data

SLURBB1.PDF (880 KB)

Detailed overview of design layout for component placement

SLVRC08.PDF (179 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURBB3.ZIP (11448 KB)

Files used for 3D models or 2D drawings of IC components

SLVC945.ZIP (5927 KB)

Design file that contains information on physical board layer of design PCB

SLURBB2.PDF (14703 KB)

PCB layer plot file used for generating PCB design layout

SLVRC07.PDF (1831 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TMUX621236-V low RON, 1:1, four-channel, multiplexer with 1.8-V logic control

Data sheet: PDF | HTML
Analog & precision switches & muxes

TMUX621936-V low Ron 2:1 one channel multiplexer with 1.8-V logic control

Data sheet: PDF | HTML
Analog & precision switches & muxes

TMUX622136-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V logic (active high)

Data sheet: PDF | HTML
Analog & precision switches & muxes

TMUX623436-V, low RON, 2:1(SPDT) four-channel precision switches with latch-up immunity and 1.8-V logic

Data sheet: PDF | HTML
Analog & precision switches & muxes

TMUX623636V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic

Data sheet: PDF | HTML
Comparators

TLV187240V split-supply ground-sensing comparator

Data sheet: PDF | HTML
Difference amplifiers

INA592High-precision (40-µV offset), 2-MHz, 88-dB CMRR, low-power, e-trim™ difference amplifier

Data sheet: PDF | HTML
Fully differential amplifiers

THS4552Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCAL953916-bit low-voltage I²C-bus and SMBus I/O expander with interrupt, reset and agile I/O configuration

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A941-A, ultra-low noise, ultra-high PSRR, RF voltage regulator

Data sheet: PDF | HTML
Matched thin-film resistors

RES11ALow-noise matched thin-film resistor divider network with 1kΩ fixed input

Data sheet: PDF | HTML
Matched thin-film resistors

RES21AAll-purpose matched thin-film resistor divider network with 10kΩ fixed input

Data sheet: PDF | HTML
Matched thin-film resistors

RES31ALow power matched thin-film resistor divider network with 100kΩ fixed input

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM63603High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM8291217-V, 2-A low-noise and low-ripple buck module with integrated ferrite bead filter compensation

Data sheet: PDF | HTML
Power op amps

OPA454High voltage (100 V), high-current (50 mA) operational amplifiers, g=1 stable

Data sheet: PDF | HTML
Power op amps

OPA59685V high speed (100V/µs) to power (400µA) ratio precision op-amp in small package

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC11001BHigh-grade, 20-bit, monotonic DAC with ultra-low noise, low glitch and exceptional THD performance

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC80502Dual-channel, 1-LSB INL, 16-bit, SPI voltage-output digital-to-analog converter (DAC)

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA182Highest-precision, 36-V, 5-MHz, single, low-noise, zero-drift, MUX-friendly amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2182Industry’s lowest offset drift (0.012 uV/˚C, max), 5.7 nV/rtHz, MUX-friendly 36V op amp

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA397Single, low-offset (60 µV), low-noise, low-bias-current RRIO e-trim™ operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA4187Zero-drift (10µV, 0.001µV/C˚), MUX-friendly, low power, RRO, CMOS quad precision op amp (quad)

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA59385-V, 100-µV wide-bandwidth (10 MHz) high-output-current (250 mA) precision operational amplifier

Data sheet: PDF | HTML
Programmable & variable gain amplifiers (PGAs & VGAs)

PGA849Low-noise wide-bandwidth precision programmable-gain amplifier

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280039CC2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Data sheet: PDF | HTML
Semiconductors

TPS7A20300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

Data sheet: PDF | HTML
Series voltage references

REF540.8ppm/°C drift (max), 0.11ppmp-p 1/f noise, 380μA current precision voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automated Test Equipment (ATE) 80V Discrete Floating VI Reference Design PDF | HTML Mar 17, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos